< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Generator

Units:
Rating 1000 ekW (1250 kVA) Standby 1000 ekW (1250 kVA) Standby Less
Frequency 50/60 Hz 50/60 Hz Less
Voltage 208 - 480 V 208 - 480 V Less
Prime Rating 910 ekW (1137 kVA) 910 ekW (1137 kVA) Less

Engine

Engine C32 Tier II ATAAC C32 Tier II ATAAC Less
Fuel Diesel Diesel Less

Dimensions

Width 96.0 in 2438.0 mm Less
Height 114.0 in 2896.0 mm Less
Length 360.0 in 9144.0 mm Less
Weight 47000.0 lb 21319.0 kg Less

XQ1000 Standard Equipment

C32 Tier II ATAAC Diesel Engine
  • Utilizes ACERT Technology
  • Reliable, rugged, durable design
  • Four-stroke-cycle diesel engine combines durability with minimum weight while providing dependability and economy

SR4B Generator
  • Designed to match performance and output characteristics of diesel engines
  • Multi-voltage, dual frequency, brushless, three phase, 12-lead design
  • Permanent Magnet excited (PMG)
  • Digital Voltage Regulator
  • Space Heater
  • Class H insulation operating at Class F temperature for extended life

30' ISO high cube container
  • 2-axle 30' ISO container chassis
  • Sound attenuated air intake louver at rear of container
  • Shore connection via distribution block
  • External drain access to standard fluids (coolant and oil)

Reduced environmental impact
  • Sound attenuated for low noise operation
  • OSHA Compliant safe design
  • 110% spill containment for cooland and oil

Link Board Assembly
  • Set mounted generator multi-voltage adjust plate
  • Voltage nodes 208V, 240V, 400V, & 480V wye configuration

Caterpillar Switchgear
  • Provides single unit and/or utility paralleling components. Standby, Load Sense/Load Demand, Import, Export, and Base Load modes.

XQ1000 Optional Equipment

Tandem axle trailer with electric or hydraulic brakes