Cold Planers

Cat Cold Planers Cat Cold Planers Cat Cold Planers Cat Cold Planers Cat Cold Planers Cat Cold Planers

Cat® Cold Planers put the tons in the trucks hour after hour, shift after shift. Production is not just about horsepower. It’s how the cold planer delivers the power to the rotor. Cat rotor drive systems are the most efficient and the best-protected in the industry. Cat load control provides the most responsive system, keeping engine speed close to peak torque at all times when the cutting gets tough.

Cat cutter bits last longer to boost uptime and ultimately production. Clean milled surfaces are left behind due to precise control of moldboard pressure. Cat Grade and Slope option is  available for all application requirements.

FEATURES

  • Versatile and Easy to Use
  • Productive Rotor Options
  • Easy Service
  • Exclusive Quick Release Conical Tool Holder
  • Reliable Rotor Drive
  • Accessory Drive System Decreases Risk of Work Stoppage

NEVER STOPS.

Cat® Cold Planers work all day... and all night.

Learn more about our full line of Cold Planers below.

NOW AVAILABLE IN EXTRA-WIDE.

The PM200 is available with an extra-wide 2.2 meter (88") drum.

A wider cut without sacrificing maneuverability.

Learn More

FINE TOOTH ROTORS

Rotor options for smooth surfaces.

Learn more about rotor options on Cat® cold planers below.

 
  
  
ModelCutting WidthEngine ModelFuel Tank Capacity
»  PM102 - Track
40 in
1000 mm

C7 with ACERT
C7 with ACERT

105 gal
400 L

»  PM102 - Wheel
40 in
1000 mm

C7 with ACERT
C7 with ACERT

105 gal
400 L

»  PM200 - 2.0 m
79 in
2010 mm

C18 with ACERT
C18 with ACERT

290 gal
1100 L

»  PM200 - 2.2 m
88 in
2235 mm

C18 with ACERT
C18 with ACERT

290 gal
1100 L

»  PM201
83 in
2100 mm

C18 with ACERT
C18 with ACERT

250 gal
946 L

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com