Landfill Compactors

Overview
 

Landfill Compactor Highlights:

  • Field proven components and a legacy of designing for the waste industry, the Cat® Landfill Compactors offer a dependable and reliable performance for this harsh environment.
  • The Cat Landfill Compactors have been ergonomically designed to enhance operator comfort. From an excellent viewing area to features that offer great control and ease of operation, the Cat Landfill Compactors offer you the best work environment for the waste industry.
  • Cat Landfill Compactors are designed to ensure minimal downtime through ease of service access, grouped service points and attention to key serviceable areas. All this has been done so that Cat Landfill Compactors spend their time working, not being worked on.
  • Ergonomically designed for the health and productivity of your operator with low effort single lever controls, good visibility and best in class cab.
  • Safety features that protect your people working on and around the compactor.
Landfill Compactor
  
  
Model Operating Weight Gross Power Net Power
»  816F Series 2
52364 lb
23748 kg

253 hp
189 kW

232 hp
173 kW

»  826H
81498 lb
36967 kg

401 hp
299 kW

354 hp
264 kW

»  836H
122586 lb
55604 kg

555 hp
414 kW

523 hp
390 kW