Soil Compactors

Overview
 

Soil Compactor Highlights:

  • Powerful soil compactors designed and built for heavy-duty compaction and dozing operations.
  • With a chevron tamping wheel tip design, the Cat® soil compactors provide greater ground pressure, more compaction, excellent traction and a smooth ride.
  • With the ability to work at higher speeds, the Cat soil compactors can keep up with a fast-moving scraper fleet or an articulated truck hauling operation on large highway projects to smaller residential site construction.
  • Field proven components and systems with purpose built structures for continued uptime and machine life.
  • Ergonomically designed for the health and productivity of your operator with low effort single lever controls, good visibility and best in class cab.
Soil Compactor
  
  
Model Engine Model Net Power Operating Weight
»  815F Series 2 Cat® C9 ACERT™
232 hp
173 kW

45765 lb
20755 kg

»  825H Cat® C15 ACERT™
354 hp
264 kW

72164 lb
32734 kg