Feller Bunchers Caterpillar Feller Bunchers provide rugged, reliable harvesting operation with easy maintenance and low operating costs.
|
|
|
|
|
|
|
|
|
|
Cat Track Feller Bunchers are highly productive timber harvesting machines that provide best in class lift capacity, swing torque, and hydraulic performance.
- Gross Power,
247 hp 184.2 kW
to 305 hp 227.4 kW
- Max Reach w/ Attachment,
26.6 ft 8.1 m
to 28.2 ft 8.6 m
- Operating Weight w/o Attachment,
53710 lb 24362 kg
to 78960 lb 35816 kg
» View Full Product Line
Cat Wheel Feller Bunchers maneuver easily in dense forest and have the durability to stand up to the demands of a high production operation.
- Gross Power,
173 hp 129 kW
to 241 hp 180 kW
- Wheelbase,
110 in 2794 mm
to 115 in 2921 mm
- Operating Weight w/o Attachment,
25300 lb 11476 kg
to 31840 lb 14442 kg
» View Full Product Line
|
|
|
|
|
|
|
|
|
|
|
|
|
|