Track Feller Bunchers

Overview
 

Track Feller Buncher Highlights:

  • Cat offers 7 Track Feller Buncher models available in a wide array of configurations: Zero Tail Swing (ZTS), Full Tail Swing (FTS), Feller Buncher, Harvester, Leveling, and Non-leveling. Various Work Tool options means 500 Series machines can be matched to any job.
  • Best in class lift, reach, swing torque, hydraulic performance, and power management provide superior productivity and fuel efficiency.
  • High tractive effort provides greater than 1 to 1 drawbar to weight ratio for improved maneuverability and reduced cycle time in steep terrain.
  • Hydraulic clamshell enclosures provide superior access and safe working platform to reduce maintenance/repair time and cost.
  • Comfortable cab and IQAN operating system (with full adjustability and customization of machine controls) increase operator comfort, confidence, and productivity.
  • Infinitely variable reversing fan reduces fuel consumption as well as daily service time for radiator cleanout.
  
  
Model Gross Power Max Reach w/ Attachment Operating Weight w/o Attachment
»  511
247 hp
184.2 kW

26.6 ft
8.1 m

53710 lb
24362 kg

»  521
284 hp
211.8 kW

26.6 ft
8.1 m

59710 lb
27084 kg

»  522
284 hp
211.8 kW

26.6 ft
8.1 m

67040 lb
30410 kg

»  532
284 hp
211.8 kW

26.6 ft
8.1 m

69710 lb
31620 kg

»  541
305 hp
227.4 kW

28.2 ft
8.6 m

66560 lb
30191 kg

»  551
305 hp
227.4 kW

28.2 ft
8.6 m

68468 lb
31057 kg

»  552
305 hp
227.4 kW

28.2 ft
8.6 m

78660 lb
35680 kg