Wheel Feller Bunchers

Wheel Feller Buncher Highlights:

  • Variable hydrostatic drive and up to 90 degree articulation allow Cat Wheel Feller Bunchers to easily maneuver up and down hills and through dense timber, reducing cycle times and maximizing productivity.
  • Industry leading visibility to the work area ensures operators are comfortable, confident, and productive.
  • A full line of saw heads for all harvesting conditions are matched to the machine for optimum performance.
  • Heavy duty structures are used throughout the machine to mitigate repair costs and prolong machine life.
  • Tilting cab and large engine access panels reduce time and expense associated with regular service and maintenance.

Model shown represents features of the 573C Wheel Feller Bunchers.

Model shown represents features of the 573C Wheel Feller Bunchers.

  
  
Model Gross Power Wheelbase Operating Weight w/o Attachment
»  563C
203 hp
152 kW

110 in
2794 mm

31060 lb
14089 kg

»  573C
241 hp
180 kW

115 in
2921 mm

31840 lb
14442 kg

»  553
173 hp
129 kW

111.02 in
2820 mm

25300 lb
11476 kg