Wheel Skidders

Overview
 

Wheel Skidder Highlights:

  • Proven, reliable Cat® engines and lock-up torque converter provide powerful, efficient drivetrain for maximum productivity and lowest cost per ton.
  • Spacious cab and ergonomic controls reduce operator fatigue resulting in a more productive shift.
  • Weight forward design allows larger grapple loads and maintains power to the ground to keep loads moving.
  • Ease of serviceability increases machine life and reduces operating costs.
  • Cat Grapples feature improved loading capability and load retention. Spend less time picking up wood and deliver more to the deck with every pull.
  • Safety features including cab guarding, ingress/egress, machine lockouts, large mirrors, and visibility ensure a safe working environment for operators, technicians, and workers on-site.
Wheel Skidder
  
  
Model Net Flywheel Power Wheelbase Est Operating Weight
»  525C
182 hp
136 kW

139.2 in
3534 mm

39045 lb
17711 kg

»  535C
204 hp
152 kW

139.2 in
3534 mm

39780 lb
18044 kg

»  545C
219 hp
163 kW

155.1 in
3939 mm

42325 lb
19198 kg