Medium Wheel Dozers

Overview
 

Medium Wheel Dozer Highlights:

  • Purpose built dozers designed for long life and low owning and operating cost.
  • Proven components with high hour rebuild and machine life standards provide unmatched reliability.
  • Ergonomically designed for the health and productivity of your operator with low effort single lever controls, good visibility and best in class cab.
  • Safety features that protect your people working on and around the wheel dozer.
  • An offering of different blades designed with high strength, pressed rib construction, replaceable bolt-on cutting edges and bottom wear plates for excellent dozing and rolling characteristics.
Medium Wheel Dozer
  
  
ModelEngine ModelNet PowerOperating Weight
»  814F Series 2
Cat® C9 ACERT™
Cat® C9 ACERT™

232 hp
173 kW

47877 lb
21713 kg

»  824H
Cat® C15 ACERT™
Cat® C15 ACERT™

354 hp
264 kW

63325 lb
28724 kg

»  824H Coal Scoop
Cat® C15 ACERT™
Cat® C15 ACERT™

354 hp
264 kW

68064 lb
30874 kg

»  824H Wood Chip Scoop
Cat® C15 ACERT™
Cat® C15 ACERT™

354 hp
264 kW

71329 lb
32355 kg

»  834H
Cat® C18 with ACERT® Technology
Cat® C18 with ACERT® Technology

498 hp
372 kW

103849 lb
47106 kg

»  834H Coal Scoop
Cat® C18 ACERT™
Cat® C18 ACERT™

523 hp
390 kW

108180 lb
49070 kg

»  834H Wood Chip Scoop
Cat® C18 ACERT™
Cat® C18 ACERT™

523 hp
390 kW

109229 lb
49546 kg

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com