Wheel Loaders Caterpillar builds a complete line of wheel loaders, including the world's largest 994F. Integrated Toolcarriers operate a wide variety of work tools. Your Cat dealer can help you choose the best wheel loader for your application.
|
|
|
|
|
|
|
|
|
- Net Power,
501 hp 373 kW
- Operating Weight,
126272 lb 57276 kg
- Flywheel Power,
501 hp 373 kW
» View Full Product Line
Cat® Compact Wheel Loaders deliver high performance, versatility, and precision in any application.
- Net Power,
70 hp 52 kW
to 95 hp 71 kW
- Operating Weight,
12412 lb 5630 kg
to 18632 lb 8450 kg
- Rated Bucket Capacity,
1.2 yd3 0.9 m3
to 1.8 yd3 1.4 m3
» View Full Product Line
Cat® Small Wheel Loaders provide superior performance and versatility to help you get more done. Built to the same tough standards as the larger Cat Wheel Loaders, these machines are ideal for a wide range of jobs.
- Rated Net Power @ 2300 rpm,
128 hp 96 kW
to 149 hp 111 kW
- Operating Weight,
24180 lb 10968 kg
to 28725 lb 13029 kg
» View Full Product Line
H-Series medium wheel loaders offer enhanced productivity and reduced owning and operating costs while maintaining world class operator comfort and durability.
- Net Power - ISO 9249,
180 hp 134 kW
to 369 hp 274 kW
- Operating Weight,
33190 lb 15059 kg
to 68862 lb 31244 kg
- Net Power - 80/1269/EEC,
180 hp 134 kW
to 353 hp 263 kW
» View Full Product Line
Cat Large Wheel Loaders set the standard for optimized productivity, minimizing downtime, enhancing operator comfort, and protecting people on your jobsite through key safety features.
- Net Power,
501 hp 373 kW
to 1463 hp 1092 kW
- Operating Weight,
110549 lb 50144 kg
to 430858 lb 195434 kg
- Gross Power,
555 hp 414 kW
to 1577 hp 1176 kW
» View Full Product Line
|
|
|
|
|
|
|
|
|
|
|
|
|
|