Compact Wheel Loaders

Overview

Cat® Compact Wheel Loader Highlights:

Compact Wheel Loaders Mood Setter Video

  • Strong breakout forces, fast cycle times and aggressive performance packaged in one compact machine.
  • Superior reach, excellent visibility and low effort joystick control let you place material easily and efficiently.
  • Spacious cabs with joystick controls keep you comfortable throughout the work day.
  • Ride Control option provides an even more comfortable ride and greater material retention over rough terrain.
  • Skid Steer Loader style coupler on the 904H, 906H, 907H and 908H allows the use of Cat Skid Steer Loader attachments for increased versatility.
  • Tackle more jobs with one machine with the extensive line of Cat Work Tools available for the Compact Wheel Loader.
Exterior
Compact Wheel Loader Flash Exterior 360

Interior
Compact Wheel Loader Flash Interior 360

Gallery
  
  
Model Net Power Operating Weight Rated Bucket Capacity
»  906H
70 hp
52 kW

12412 lb
5630 kg

1.2 yd3
0.9 m3

»  907H
70 hp
52 kW

12809 lb
5810 kg

1.3 yd3
1 m3

»  908H
79 hp
59 kW

14253 lb
6465 kg

1.4 yd3
1.1 m3

»  914G
95 hp
71 kW

17530 lb
7950 kg

1.8 yd3
1.4 m3

»  IT14G
95 hp
71 kW

18632 lb
8450 kg

1.8 yd3
1.4 m3