Cat Hauling Systems Offer Many Options for Your Specific Application

Large Contractors Hauling

If a hauling system is placed into the wrong application, performance and cost could be severely impacted. More importantly, excessive repair and maintenance costs may be realized due to improper system applications, which is very frustrating. Today, Caterpillar offers a wide range of hauling systems to fit your needs. We understand that hauling systems are not one size fits all and we're here to help.

Contact your Cat dealer when it's time to select a hauling system for a job. There may seem to be more than one "right" choice that matches distance, footing, grade, material type and production rate. But after consideration of all factors, one particular Cat hauling system will provide better performance and better potential for profit for a specific application.

More Ways to Work

Open Bowl Scrapers Twin Engine Open Bowl Scrapers
  • Ability to run in self loading, push loading or push-pulled hauling system configurations
  • Highest production, lowest cost per yard system because of high volume/quick cycles
  • High profit potential with the ability to move a large amount of material in a short amount of time
  • Versatility to work in dynamic jobsite conditions with steep grades or poor underfoot conditions
  • Broad material appetites to handle many material types
  • Optimizes compaction by ejecting thin lifts of material
   
Elevating Scrapers

Elevating Scrapers

  • Self loading system with the ability to mix homogenized material and complete precise finish work
  • Works without support equipment.
  • Good utilization through its versatility to do finish work, land clearing, top soil stockpiling, production cut and fill
  • Conditions and mixes material with elevator flights
  • Reduces compaction efforts by ejecting thin, controlled lifts.
   
Open Bowl

Single Engine Open Bowl Scraper

  • Ability to self load or push load as a viable system
  • Broad material to work in a multitude of different material types
  • Best suited for low grades and low rolling resistence job site conditions
   
Towed Scrapers

Towed Scrapers

  • Great for projects with short, flat hauls. Works well in light loose materials
  • Great for topsoil removal and stockpiling of materials such as sand, blow sand, bottom ash, sandy loam, black dirt, and gumbo
  • Excels in softer or poor underfoot conditions
  • Great to keep materials separate with the ability to take 1” to 3” depth on each pass
   
Hydraulic Excavators and Articulated Trucks

Hydraulic Excavators & Articulated Trucks

  • Very versatile system handles high rolling resistance, steep grades, rough or sloppy terrain, poorly maintained or non-existent haul roads
  • Works in extremely tight loading areas and vertical cuts
  • Great for adverse weather conditions. Able to travel over soft fills
  • Handles longer haul roads with high travel speeds from cut to fill
   
Articulated Trucks and Wheel Loaders

Articulated Trucks and Wheel Loaders

  • “on the go” diff lock operation improving traction and machine efficiency.
  • Ejector can decrease cycle times and the need for spreading equipment.
  • Range of attachments to suit all environments and materials.
  • Payloads ranging from 26 to 43.5 tons for application flexibility
   
Wheel Loaders

Articulated Truck Ejector

  • Reduced cycle times with the ability to eject material on the go
  • Ability to spread material during ejection cycle
  • Can eject and spread material on steep grades
  • Eliminates risk from over head obstructions during the ejection cycle with no raising of the upper body required
   
Construction Trucks

Quarry & Construction Trucks and Wheel Loaders

  • Great for longer duration (multiple years) projects
  • Able to travel longer travel distance with controlled grades at good speeds
  • Large bed capacity well suited for large earthmoving projects.
  • Great for projects with well-maintained haul roads
   
Wheel Loaders

Wheel Loaders Load and Carry

  • Ideal for short haul
  • Works well in tight areas
  • Buckets designed to handle wide range of material types
  • Multiple bucket and GET designed to work
   
Dozers

Dozers

  • Serves as push pull tool for additional tractive effort during push loading of single engines or twin engine open bowl scraper
  • Use for hard, dense, and abrasive materials
  • Works best in areas the require high flotation and traction
  • Universal and semi-universal blade configuration able to move large amounts of material in a single pass
  • Blade control technology combines load and carry application with precision grading