Automatic Transfer Switches (ATS)
50/60 Hz 120VAC-600VAC 30-5000 Amps Caterpillar offers one of the broadest ranges of transfer switch products in the marketplace and incorporates a solutions-based approach for CSA/UL/IEC listed applications. Cat® ATS products offer differentiated features that simplify installation, operation, and system integration; yet are suitable for a wide arrary of environments from residential, industrial, commerical, and governmental to critical process and life-safety applications.
Cat ATS products utilize three transfer switch technologies to meet customer needs:
- Molded case switch or circuit breaker
- Power circuit breaker
- Contactor based
Cat ATS features include:
- Mechanically and electrically operated contactor and/or breaker
- Available in 2, 3, and 4 pole versions
- UL, IEC, and CSA listed
- NEMA 1, 3R, 4, 4X and 12 enclosures
- Meet the requirements of NFPA 110, 99, and 70
- IBC certification

United States / Canada [change]
Visit Caterpillar.com