XQ5200 Rental Power Mobile Turbine

The XQ5200 is the answer to your need for short term generating capacity that is both economical and environmentally friendly.  The XQ5200 is the answer to your need for short term generating capacity that is both economical and environmentally friendly. Designed as an on-site generating system where low emissions, fast setup and reliable operation are critical, the XQ5200 is based on the proven Solar 5.2 MW Taurus 60 gas turbine generator set; a proven industry standard.

Rental Turbine Standard Features:

Easy to Install and Relocate
  • Highly transportable
  • Modular design for quick setup
  • No concrete foundation required
  • Compact footprint to minimize space
  • CSA certified
Environmentally Friendly
  • SoLoNOx combustion system
  • Sound attenuation package
  • Easy to permit
Flexible Solution
  • Short and long term rental options
  • 5.2 MW output, 12.47 or 13.8 Kilovolts, 60 Hz
  • Fuel flexibility, natural gas or diesel
Complete Systems Solution
  • Setup and commissioning
  • Maintenance included in rental
  • Operators available
  • Site preparation
  • Transformers
Cat Rental Power is proud to offer the XQ5200 gas turbine. And, we provide you a complete solution from beginning to end with experienced people who are well trained and committed to serving you. Each XQ5200 is fully supported by the Cat Rental Power network and Solar Turbines' worldwide product support team.

5.2 MW XQ5200 Rental Power Mobile Turbine Specifications
» Download (PDF 228 KB)
Get Adobe Reader