Rental Power Spec Sheets

The lifeblood of your business is reliable electric power. Rental ensures that you'll never be without it.

The lifeblood of your business is reliable electric power. Rental ensures that you'll never be without it. Connect a unit to your building. Take one to a remote location. Connect multiple units in parallel. Get the power you need for any purpose:

  • Rebuilding after a fire, storm or flood.
  • Powering construction of a new building or addition.
  • Powering maintenance machinery during scheduled plant shutdowns.
  • Providing standby power to protect critical loads.
  • Carrying seasonal peak loads to reduce utility bills.

Your Cat® dealer can help you with applications like these and more.

   Rental Generators: Towable
  
Diesel Powered; Available in North America
 
» •  20 ekW : XQ20
» •  30 ekW : XQ30
» •  45 ekW : XQ45
» •  60 ekW : XQ60
» •  80 ekW : XQ80
» •  100 ekW : XQ100
» •  175 ekW : XQ175
» •  230 ekW : XQ230
» •  300 ekW : XQ300
» •  400 ekW : XQ400
   Rental Generators: Towable
  
Diesel Powered; Available Outside North America
 
» •  20 kVA : XQE20
» •  30 kVA : XQE30
» •  60 kVA : XQE60
» •  80 kVA : XQE80
» •  100 kVA : XQE100
» •  150 kVA : XQE150
» •  200 kVA : XQE200
» •  250 kVA : XQE250
   Rental Generators: Containerized
  
Diesel Powered; Available Globally
 
» •  500 ekW : XQ500
» •  600 ekW : XQ600
» •  800 ekW : XQ800
» •  910 ekW : PM1000
» •  910 ekW : RC1000
» •  910 ekw : XQ1000
» •  1825 ekW : XQ2000
   Additional Rental Power Products
  
Contact Dealer for Availability
 
» •  1250 ekW : XQ1250G
» •  5.2 MW : XQ5200
» •  Air Compressors
» •  Resistive/Reactive Mobile Load Bank