A natural extension of the rugged Caterpillar product line, the CT660 is built for unparalleled driver satisfaction, maximum payloads, unprecedented uptime and low cost of ownership in dozens of applications.
Designed with extensive customer
input
Available in truck or day-cab
configurations
Custom built to your
specifications
Backed by the Cat Dealer
network
Before we put a single design for the CT660 on paper, we spent
hundreds of hours on the road asking customers to describe the ideal truck. Our
design team rode alongside drivers and gathered input on everything from specs
and comfort to visibility and performance. The result? The CT660 is the truck
you told us you need for today's demanding jobs -- custom built to your
specifications, so you can put it to work for your business right away.
Specifications
Chassis
Set-Back Axle (SBA), 116-inch and 122-inch Bumper to Back of Cab (BBC) available
Industry Leading Turning Radius
Durable, heat-treated alloy steel frame rails
12.0-inch rail size: 110,000 and 120,000 psi yield strength
Length variable in 2.0-inch increments
Available with rail reinforcements: one or two frame reinforcements available
Superior routing and clipping of all hoses and wires
Axles
Meritor, Dana and Fabco options available
Front Suspension
Multileaf, shackle type, single or two-stage spring
Fuel tanks available in 60, 80, 100 and 120 gallon capacities
Single left, single right or dual options available
Aluminum alloy construction
CAT® CT11 ENGINE PERFORMANCE DATA
Horsepower (bhp @ 1700 rpm)
Torque Peak (lb-ft @ 1000 rpm)
Gov. Speed (rpm)
Clutch-Engagement Torque (lb-ft @ 800 rpm)
330
1250
2100
686
365
1250
2100
686
370
1350
2100
770
390
1450
2100
811
CAT® CT13 ENGINE PERFORMANCE DATA
Horsepower (bhp @ 1700 rpm)
Torque Peak (lb-ft @ 1000 rpm)
Gov. Speed (rpm)
Clutch-Engagement Torque (lb-ft @ 800 rpm)
410
1450
2100
828
430
1550
2100
868
475
1700
2100
959
CT660 Exterior Features
With its aerodynamic lines, refined hood, striking black grille and bold Cat® badge, the CT660 is sure to turn heads. But its real beauty lies in its features - designed by Caterpillar to deliver all the performance and rugged durability you demand.
Aluminum alloy cab construction reduces overall weight for maximum payloads.
Sloped hood increases visibility and decreases wind drag for improved fuel efficiency.
Modular design allows for quick, cost-effective replacement of damaged components.
CT660 Interior Features
For decades, we've been designing machine cabs that combine
comfort and functionality - and it shows in the CT660's spacious interior.
Ergonomic controls reduce driver fatigue, while interior details enhance driver
and jobsite safety and productivity.
Ergonomically designed
control panel gives drivers complete command and control.
Adjustable, air-suspended driver’s seat delivers comfort all shift
long.
Premium design and materials dramatically reduce
vibration and cab noise.
Learn more about how to put the CT660 to work for you.