D7E Waste Handling Dozer
With a full line of waste handling equipment, Caterpillar has the experience and design know-how to keep machines running in waste. Cat® Waste Handlers are designed with seals and guarding that are critical to the life of your investment.
The D7E is now equipped to work in the harsh waste environment. And, is a perfect example of moving in the right direction towards a more sustainable work environment. With its diesel-electric propulsion system, the D7E contributes to better air quality as it emits fewer emissions by burning less fuel.
The D7E offers…
- 10% to 30% less fuel per hour
- 25% more material moved per unit of fuel
- 10% more material per hour than its industry-leading predecessor, the Cat D7R
- 35% more visibility from the cab
- 50% longer drive train life
- 60% fewer moving parts in the drive chain
The D7E is designed for long life. With rebuild options and a full complement of guarding for waste applications, the D7E will lower life cycle costs whether the machine has one, two or three lives.
Your Cat dealer can help you select, finance, insure and support your business with equipment and services designed to help you, your business and our environment.