< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The C18 diesel generator sets have been developed for your mission critical, standby and prime applications. Producing reliable power from 500 to 750 ekW at 60 Hz, each generator set has been designed to meet ISO 8528-5 transient response requirements and built to accept 100 percent rated load in one step. Our C18 generator sets range from low fuel consumption systems to EPA Stationary Emergency (Tier 2) certified. Seismic certification is also available for select models, so you can deliver power despite disturbances. Our integrated control system, including ATS and switchgear ensure a consistent power supply and connection to your fleet through on-site and remote monitoring options. We offer a wide range of EMCP 4 control panel options, with a simple screen display, consolidating all your management and diagnostics tools. The optional EMCP 4.4 provides multi generator set paralleling capability, allowing you to use multiple generator sets for increased power output and improved reliability. It's not just quality that matters but customization, choose from a broad range of accessories and bolt-on system expansion attachments. Discover our upgradeable packaging options to work with your spatial restrictions and environmental conditions. Our C18 generator sets are developed for such prerequisites, so that you can meet your specific power needs. Build in additional safety features with the UL 2200 and CSA certified package options.

Generator Set Specifications

Units:
Minimum Rating 500 ekW 500 ekW Less
Maximum Rating 750 ekW 750 ekW Less
Emissions/Fuel Strategy U.S. EPA Certified for Stationary Emergency Use Only (Tier 2 Nonroad Equivalent Emission Standards) U.S. EPA Certified for Stationary Emergency Use Only (Tier 2 Nonroad Equivalent Emission Standards) Less
Voltage 208 to 600 Volts 208 to 600 Volts Less
Frequency 60 Hz 60 Hz Less
Speed 1800 rpm 1800 rpm Less
Duty Cycle Standby, Prime Standby, Prime Less

Engine Specifications

Engine Model Cat® C18 ATAACTM In-line 6, 4-cycle diesel Cat® C18 ATAACTM In-line 6, 4-cycle diesel Less
Bore 5.71 in 145.0 mm Less
Stroke 7.2 in 183.0 mm Less
Displacement 1106.3 in³ 18.1 l Less
Compression Ratio 14:01 14:01 Less
Aspiration Turbocharged Air to Air Aftercooled Turbocharged Air to Air Aftercooled Less
Fuel System Electronic unit injection Electronic unit injection Less
Governor Type Electronic ADEM™ A4 Electronic ADEM™ A4 Less

Dimensions

Length - Maximum 138.0 in 3512.0 mm Less
Width - Maximum 67.0 in 1690.0 mm Less
Height - Maximum 88.0 in 2222.0 mm Less

C18 (60 Hz) Standard Equipment

Air Inlet System
  • Aftercooler core
  • Turbocharger

Control System
  • EMCP4.2B
  • Standard breaker
  • 3 Pole
  • Right mounted power centre

Cooling System
  • Radiator and cooling fan with belt guards
  • Thermostats and housing
  • Coolant level sensor
  • Coolant level sight gauge
  • Jacket water pump, gear driven
  • Coolant drain valve; terminated on edge of base
  • Cooling system filled with Caterpillar Extended Life Coolant

Exhaust System
  • Exhaust manifold; dry

Fuel System
  • Primary fuel filter w/integral water separator & secondary filter
  • Fuel cooler
  • Fuel priming pump
  • Flexible fuel lines
  • Engine fuel transfer pump

Generator and Attachments
  • Brushless, self-excited 2/3 pitch, random wound
  • IP23 Protection
  • Insulation Class H and temperature rise
  • Power centre, IP22 bottom cable entry
  • Segregated low voltage wiring panel

Mounting System
  • Narrow skid base
  • Generator mounting & Duct Plate
  • Anti-vibration mounts (Non-captive)

Protection System
  • Overspeed
  • High coolant temperature shutdown
  • Low oil pressure shutdown
  • Low Coolant level shutdown

Starting/Charging
  • 24 Volt electric starting motor

C18 (60 Hz) Optional Equipment

Air Inlet System
  • Dual element air cleaner
  • Heavy duty canister air filters

Control System
  • EMCP 4.4
  • Local annunciator
  • Annunciators box
  • Remote E-Stop button
  • Discrete I/O module
  • Volt free contact
  • Earth (Ground) fault relay

Circuit Breakers
  • Single LSI motorised Circuit Breaker
  • Single LSI motorised circuit breaker
  • External paralleling
  • Auxiliary contacts
  • Neutral bar (208V)

Enclosures
  • Sound attenuated (SA)
  • Weather protective
  • Aluminium enclosure

Cooling System
  • Coolant heater
  • Jacket water heater with pump
  • Stone guards

Base / Fuel Tank
  • Audio & visual fuel alarm
  • Sub Base Dual Wall Fuel Tank: 660, 1000, 1900, 2200 gal

Fuel System
  • Integral 8 hr tank base
  • Sub tank bases: 24 hr & 48 hr

Generator and Attachments
  • PMG, AREP
  • Oversize
  • Coastal protection (CIP)
  • Space heater control
  • LC frame oversize generators

Starting and Charging
  • Standard battery set
  • Oversize battery set
  • 5 Amp battery charger
  • Battery disconnect switch

Certifications
  • UL2200 Listed
  • CSA 22.2
  • Certification of Compliance � IBC
  • Seismic
  • Dual IBC & OSHPD

General
  • Tool set

Lube System
  • Manual sump pump

Design Criteria

The generator set accepts 100% rated load in one step per NFPA 110 and meets ISO 8528-5 transient response.

Cat Diesel Engine

  • Reliable, rugged, durable design
  • Field-proven in thousands of applications worldwide
  • Four-stroke-cycle diesel engine combines consistent performance and excellent fuel economy with minimum weight
  • Generator

  • Matched to the performance and output characteristics of Cat engines
  • Industry leading mechanical and electrical design
  • Industry leading motor starting capabilities
  • High Efficiency
  • Cat EMCP Control Panel

    The EMCP controller features the reliability and durability you have come to expect from your Cat equipment. EMCP4 is a scalable control platform designed to ensure reliable generator set operation, providing extensive information about power output and engine operation. EMCP4 systems can be further customized to meet your needs through programming and expansion modules.

    Single-Source Supplier

    Fully prototype tested with certified torsional vibration analysis available

    World Wide Product Support

    Cat dealers provide extensive post-sale support including maintenance and repair agreements. Cat dealers have over 1,800 dealer branch stores operating in 200 countries. The Caterpillar S•O•S℠ program cost effectively detects internal engine component condition, even the presence of unwanted fluids and combustion by-products

    Seismic Certification

  • Seismic Certification available.
  • Anchoring details are site specific, and are dependent on many factors such as generator set size, weight, and concrete strength.
  • IBC Certification requires that the anchoring system used is reviewed and approved by a Professional Engineer
  • Seismic Certification per Applicable Building Codes: IBC 2000, IBC 2003, IBC 2006, IBC 2009, CBC 2007, CBC 2010
  • Pre-approved by OSHPD and carries an OSP-0321-10 for use in healthcare projects in California
  • UL 2200 / CSA - Optional

  • UL 2200 listed packages
  • CSA Certified
  • Certain restrictions may apply.
  • Consult with your Cat® Dealer.
  • Why Choose Cat® Electric Power?

    Caterpillar offers a comprehensive variety of electric power systems, customized to fit your needs. Our specialized systems deliver high power and performance in industries across the globe. With Caterpillar, you get outstanding manufacturing quality, expert support, and the essential tools and applications to complete any project.

    Learn More About Electric Power

    EMCP 4 Generator Set Controls

    Cat generator sets provide a complete factory-built solution with fully featured standard and advanced controls. Optional accessories enhance the capabilities of the genset package-mounted control system.

    Learn More

    Application Center

    Explore valuable resources for generator sizing, specification, and training materials. SpecSizer evaluates load types, collects data, and organizes it to help you select the generator set that's best for you. Find product comparisons, technical data, product sizing, and more using our technical information portal (TIP) specifically created for consultants, architects, engineers, and owners.

    visit page