Evolution at Work for you.

Evolution at work for you

The next generation of Cat® M Series Motor Graders delivers even more. More features, more power and more advanced technology, including our fastest and most accurate factory-fitted Cat Grade Control as standard across the range.

MORE Control. Cat Grade Control is an integrated system, calibrated and fitted in the factory. The new AccuGrade™ software includes the cross coupling function that delivers a smoother rise on the blade and allows the blade to grade more efficiently. This is a unique feature to the Cat system.

MORE Power. Built on a larger platform, and powered by the durable Cat C7 ACERT™ engine, the 12M can tackle any grading job with ease, no matter how demanding the conditions. Plus every M Series model features engine idle shutdown as standard, to help save on fuel and reduce emissions.

MORE Efficiency. The automatic differential lock disengages during sharp turns and re-engages automatically without the need for operator input – delivering reduced powertrain wind-up, reduced tyre wear and improved fuel efficiency.

MORE Safety. Bluetooth communications system and reversing camera are also standard across the M Series range. It delivers enhanced communication for the operator and the camera increases safety in a busy jobsite environment. The integrated Operator Presence System keeps the parking brake engaged until the operator is seated and the machine is ready for safe operation. 


Customer Stories

Hear what our customers have to say about our M Series Motor Graders

Learn More
Cat® Motor Grader Retired after 49 Years of Service

A Cat® Motor Grader has been “employed” by the city of LaGrange, Ga. since it left the factory in 1964. This year they plan to retire it after 49 years of service.

Learn More
3.59% P.A. OVER 60 MONTHS Competitive Finance

Flexible, Competitive Finance. Take advantage of Caterpillar Financial Australia Limited’s separate offer which must end 31 December 2015.

Learn More
Quick Tips Infographic for Selecting Cat® Machines

Matching the right equipment to job requirements increases efficiency and reduces cost—both of which put you in a better position to win the business.

Learn More
Connect with the Experts

Connect with the Experts! Learn from the experts and get advice from your peers - check out or blogs and online forums.

Read our Blogs
Cat Machine Engine Rebuild Kits

Precious Metals Machine Engine Rebuild Kits are available in four levels—Bronze, Silver, Gold and Platinum.

Learn More
The Power of Cat® Equipment

While superior quality is easy to see, it's over time and throughout your equipment ownership experience that the superior value of Caterpillar really becomes clear.

Learn More
CAT® Machine & Product Stories

Learn how customers all over the world are using Cat® products to do great things.

Learn More