DYNAMIC GAS BLENDING

Cat® Dynamic Gas Blending™

Dynamic Gas Blending™ (DGB™) technology gives you a methane and diesel genset with the flexibility to handle variations in fuel quality and engine operating conditions – use gas when it’s available and diesel when it’s not. 

 

A dual-fuel solution

Your DGB generator set automatically adjusts to fuel quality changes, eliminating the need for field calibration. DGB ensures maximum substitution over the widest load range in the industry, so you enjoy the same service intervals and component longevity while maintaining diesel generator set power and transient response performance. Our Custom Power Solutions team will design a fuel-blending system to meet your specific needs. 

ACHIEVES UP TO 70% SUBSTITUTION WHILE MAINTAINING DIESEL PERFORMANCE AND SAFE ENGINE OPERATION.

Benefits of Cat DGB Generator Sets and Power Solutions

  • Lower operating costs, using gas in place of fuel oil where available
  • Reduced commissioning times facilitated by single-point interface for engine, generator, and DGB functions
  • Maintain existing service intervals and component life, eliminating extra servicing costs 
  • Meets and in some instances exceeds emissions certification requirements for diesel product.
  • Ability to accept a range of gas quality; system automatically adjusts to fuel quality changes, eliminating the need for field calibration.

Safety features built into integrated controls

  • E-stop push-button on instrument panel
  • Optional air shut-off and explosion relief valves
  • Configurable alarm and shutdown features
  • Extra alarm switches available for customer-supplied inputs
  • Flame arrestors

EMCP 4.4 control panel 

  • Remote monitoring capabilities and single-point interface for the engine, generator, and DGB functions.
  • Generator-to-generator paralleling capability.
  • Load monitoring and load sharing. 

Features and Specifications 

  • CE certification
  • Control Systems – optional engine and alternator protection alarms/shutdowns and remote monitoring packages.
  • Switchgear
  • Alternator – Medium voltage output, IP4X, IP5X
  • Residential and critical grade exhaust silencer systems
  • Starting System – upgraded batteries and chargers. Air starter motor with controls
  • Factory acceptance and witness testing
  • Site commissioning services

Request a Dealer Consultation
DGB Genset DGB Genset

Cat 3516B Genset with DGB, 50 Hz, optimised for Low Fuel consumption or low emissions

spec sheet

2000 kVA (1600 ekW) Prime
1750 kVA (1400 ekW) Continuous

View spec sheet

Cat 3516B Genset with DGB, 50 Hz, optimised for Low Fuel consumption

spec sheet

2275 kVA (1820 ekW) Prime
2000 kVA (1600 ekW) Continuous

View spec sheet

Cat 3516B Genset with DGB, 60 Hz, optimised for Low Fuel consumption

spec sheet

1825 ekW (2281 kVA) Prime
1640 ekW (2050 kVA) Continuous

View spec sheet

Remote Monitoring

Cat® Connect helps you monitor, manage, and enhance your operations, giving you more control over your sites.

Learn More
Tap Into Industry Information

Tap Into Industry Information

View Library

Commercial & Industrial Generator Sizing Calculator

Caterpillar Electric Power is excited to introduce you to our latest generator set sizing software, Cat® Electric Power SpecSizer.

Learn More

Electric Power Social Media

Check out the Cat® Electric Power social media page for the latest news, preventive maintenance tips, and product and show announcements.

Learn More

Cat® Dealer Service

The Cat dealer network is always ready to help. Find your dealer and read the latest in electric power service and support.

Get in touch today

Electric Power Newsletter

Get the latest information on Cat® products and industry topics focused on helping you get the most from your investment.

Sign Up

Electric Power News

Read the latest electric power news and articles relating to Cat electric power products by people in the know, on topics that matter to your business.

READ MORE
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.