Explore Excavator Choices

Explore Your Choices

Cat® 320 GC | 320 | 323

No one knows better than you do that every job has its challenges. To stay competitive, you’re constantly working to find new ways to get more done at the lowest possible cost. Next Generation Cat Excavators have new features that will help you achieve your cost and production targets...and then some. Explore your choices.

 


 

EXPERIENCE A NEW LEVEL OF OPERATOR COMFORT AND PRODUCTIVITY

The difference really is in the details. Next Generation Excavator cabs are designed to eliminate some of the most common sources of stress for operators:

  • The windows and lower front profile of the machine give outstanding visibility to the work area without the strain of constantly leaning forward.
  • The standard rearview camera keeps operators aware of what’s surrounding the excavator without looking any further than the high-resolution monitor on the console right in front of them.
  • Easy access and connectivity are built in with Bluetooth® integrated radio, USB ports for charging and phone connectivity, 12V DC outlets and AUX port, storage in rear, overhead and console compartments and more.


INCREASE EFFICIENCY UP TO 45%* WITH STANDARD CAT CONNECT TECHNOLOGY.

The Cat 320 and 323 offer the industry’s highest level of standard factory-equipped technology. Standard Cat Connect Technology includes Cat Grade with 2D, Grade with Assist and Payload. You’ll get more done with less rework and lower cost. The end result—you make more money.

* Compared to traditional grading methods


 

STANDARD CAT Grade 

Cat Grade with Assist automates boom, bucket and swing functions typically performed by the operator. The result? High-efficiency, low-effort grading with less fuel and materials. And there’s no extra infrastructure required. See how this simple, scalable system works.

Learn More About Cat Grade

 


STANDARD CAT Grade With Assist

Cat Grade with Assist automates boom, bucket and swing functions typically performed by the operator. The result? High-efficiency, low-effort grading with less fuel and materials. And there’s no extra infrastructure required. See how this simple, scalable system works.

Learn More About Cat Grade With Assist

 


STANDARD E-FENCE

The e-fence feature automatically stops excavator motion using boundaries you set in the monitor for the entire working envelope—above, below, front and sides. It protects your assets, prevents operator fatigue and reduces the risk of fines related to zoning or underground utility damage. See how it works.


LEARN MORE ABOUT E-Fence
Standard E-Fence Standard E-Fence

STANDARD CAT PAYLOAD

Cat Payload measures load weight on-the-go and displays it in the cab in real time. With easy access to information about current load status, the operator can achieve loading targets faster and more accurately with less over- or under-loading. That means higher efficiency, lower costs and enhanced safety. See Payload in action now.



Routine Maintenance Routine Maintenance

SPEND LESS TIME DOING ROUTINE MAINTENANCE AND REDUCE COSTS UP TO 15%*

Routine maintenance is critical to preventing unscheduled downtime. The faster and easier it can be completed, the more likely it is to get done. Take a look at these time- and money-saving maintenance features:

  • Consolidated filter locations and synchronized intervals reduce servicing time
  • All daily maintenance points accessible from ground level speeds servicing and enhances safety
  • Extended maintenance intervals for oil and air filters
  • Higher dirt capacity hydraulic filter

*Compared to previous model


Choose Versatility

Do more jobs with a single piece of equipment when you add attachments and a quick coupler to your Next Generation Cat Excavator. Your Cat dealer can help you choose the right tools for your machine, but in the meantime, download information about Cat attachments and start making plans to compete for more business. 

Show Me Cat Attachments
Cat Attachments Cat Attachments

New Features

To get a complete tour of all the new features on Next Generation Cat Excavators, talk to your Cat dealer or take a virtual product tour of your favorite model:

Virtual Product Tours Virtual Product Tours

Take The Next Step

Ready to learn more? Your Cat dealer is the best place to start.

Connect me with my cat dealer

[Explore Excavator Choices]

[excavator]

[excavator]