Cat® Mini Excavators

Great Finance Deals Now

I want a quote

Meet Ryan Allen of Greenstyle Landscapes

Ryan Allen, a landscaping contractor based in Sydney is Australia's first 301.7CR Next Generation Mini Excavator owner. He explains all the new features and functions these new models deliver for his job site needs.

See Our Cat Mini Excavators in Action

Learn about the Cat E2 mini excavators — the 304E2 CR, 305E2 CR and 305.5E2 CR. These versatile machines are designed to deliver outstanding performance and reliability in a compact machine. Their compact radius design lets you work in the tightest of applications.

See Our Cat Mini Excavators in Action

Learn about the Cat 303E CR Mini Hydraulic Excavator in this short video. The 303E delivers high performance, durability and versatility in a compact design to help you work in a variety of applications.

Meet Ryan Allen of Greenstyle Landscapes See Our Cat Mini Excavators in Action See Our Cat Mini Excavators in Action
Meet Ryan Allen of Greenstyle Landscapes
Finance Offer

Take advantage of this limited time offer of 2.49%.* Offer is available between 1 August to 31 January 2020 for select models. Be quick and speak to your Cat dealer today.
*Terms and conditions apply.

Check Out the Rates
Cat E2 Mini Excavators

The new High Definition Hydraulic (HDH) System, redesigned operator station and enhanced digital control panel specially designed for Cat Mini Excavators – COMPASS (Complete, Operation, Maintenance, Performance And Security System) – are all standard features on the Cat E2 Mini Excavators that improve performance, safety and productivity.

Download Brochure

Engine Power
(SAE rated @2200 RPM)
30kW

Operating Weight
4,039kg

Download Specs

Engine Power
(SAE rated @2200 RPM)
30kW

Operating Weight
5,022kg

Download Specs

Engine Power
(SAE rated @2200 RPM)
32.9kW

Operating Weight
5,423kg

Download Specs

Engine Power
(SAE rated @2200 RPM)
48.5kW

Operating Weight
8,400kg

Download Specs
Cat Micro Excavators

Ideal for builders and tradies, Cat Micro Excavators are built with legendary Cat quality and toughness. Thanks to a fold out dozer blade, extendable undercarriage and zero tail swing options, Cat Micro Excavators are ideal for hard to reach sites. Pilot controls provide smooth and precise handling, and a range of attachments will get the job done fast.

Choose Model
Built For It Trials #3

Engineered for small spaces and big expectations, the 301.7D CR features in the Built For It Trials China Shop video. How will you use your Cat Micro Excavator?

Built For It Trials #3
Cat Work Tools: Augers

Cat Augers provide increased versatility to the Cat Mini Hydraulic Excavator and are designed for drilling holes for footings, fencing, signs, trees and shrubs in construction, agricultural and landscaping applications. Cat Augers have been designed with an optimum balance of speed and torque for maximum productivity in a broad range of soil types. The right amount of speed is necessary to efficiently move material up the auger bit and out of the hole. Optimal torque is required to prevent stalling when drilling in tough applications.

Auger Options
Cat Work Tools:
Hydraulic Dual Lock Tilt Coupler

The Cat Dual Lock Tilt Coupler is fully automatic and operable from the cab, allowing fast and efficient switching between work tools on site. The coupler maintains a life-long tight fit with an innovative wedge design and a visible locking system for added security. The tilt coupler is best for finish grading, landscaping, demolition, levelling and ditch cleaning.

Coupler Options
Cat Work Tools: Thumbs

Cat Thumbs are versatile tools designed to work with the Cat Mini Hydraulic Excavator bucket to easily grab, pick up, handle and load irregular or loose material, which would otherwise be difficult to handle with a bucket only. Thumbs are ideal for handling wooden logs, poles, brush, metal, trash, rock and debris in site cleanup, land clearing, landscaping, material handling and construction applications. Thumbs can be retracted close to the stick permitting normal bucket function, maximising veraility.

Thumb Options
Mini Hex Attachments Guide

Caterpillar offers a full range of work tools for the most demanding applications. The Mini Excavator Work Tool brochure provides a comprehensive guide on Cat attachments for Mini Excavators, including applications and compatibilities.

Download Brochure

 


 

Request A Demo Or Quote

Your Cat dealer can help you make the best choice for your business from the wide variety of Mini Excavator, attachment and financing solutions as well as service and maintenance plans. To request a quote or demonstration please provide us with your contact details and your dealer will be in contact with you shortly.

* Denotes a required field.

 


Finance any new Cat Skid Steer Loader, Multi Terrain Loader, Compact Track Loader or Mini Hydraulic Excavator (up to 10 tonne) from your participating Australian Cat dealer to be eligible to receive financing with a fixed interest rate starting as low as 2.49% for a 48 month term loan. Offer is available on fully amortised loan with a minimum deposit of 20% with first ranking chattel mortgage security granted in favour of Caterpillar Financial Australia Limited (ABN 70 006 711 585) (“CFAL”). Hire purchase financing also available. All applications are subject to credit approval by CFAL and execution of formal documentation on terms and conditions acceptable to CFAL. Fees and charges apply. Offer available from 01/08/2019 until 30/01/2020, subject to change without notice. Cannot be used in conjunction with any other offer.