Cat® 330D2 L Excavator Features World-Class Design, Powerful Performance, Low Fuel Consumption and Superior Reliability

For Release in Australia, New Zealand, Turkey, Hong Kong & Taiwan: April 2015
Release Number: 75PR15

The new Cat® 330D2 L Excavator is designed with an improved fuel economy. With a maximum operating weight of 30 375 kg and a net power rating (ISO 9249) of 156kW, the 330D2 L is designed for high productivity, versatility, low operating costs and exceptional reliability. The Cat C7.1 ACERT engine meets U.S. EPA Tier 3, EU Stage IIIA equivalent emission standards and is equipped with a three-stage fuel-filtration system for optimum protection of fuel-delivery components. Premium features include cross-sensing hydraulics for greater efficiency, robust major structures for long-term durability, ergonomic cab for increased productivity, and simplified routine maintenance for reduced owning and operating costs.

Engine and hydraulics

The design of the Cat C7.1 ACERT engine is field proven and has a worldwide reputation for powerful, reliable performance. An advanced fuel-filtration system makes the engine less sensitive to low quality fuel, and the radial-sealed air filter features a double-layered filter core for maximum filtration capability. An automatic engine-speed-control system reduces rpm during no-load/light-load conditions for added fuel savings, and the High Horsepower Mode delivers maximum power for demanding tasks.

The 330D2 L features a powerful pilot-operated hydraulic system with two main pumps that have a cross-sensing system to utilize 100 percent of engine power for maximum hydraulic efficiency. Regeneration valves in the boom-down and stick-in circuits speed cycles, reduce hydraulic flow requirements, conserve fuel and reduce operating costs. Cylinder snubbers cushion shock in the boom and stick circuits to protect hydraulic components and increase operator comfort. Auxiliary-hydraulic-valve control circuits are available to extend versatility. The control circuits allow use of high- and medium-pressure work tools, such as shears, grapples, hammers, pulverizers, multi-processors and vibratory plate compactors.

Structures

Depending on the region, the excavator is available with a long undercarriage, designated the 330D2 L.  A 5.9-metric ton counterweight package is designed to enhance heavy-lifting performance with the long undercarriage; counterweights are bolted directly to the main frame for added rigidity. Both undercarriage configurations feature heavy-duty components, with lubricated/sealed track rollers and grease-lubricated/sealed track chains. A heavy-duty, X-shaped, box-section carbody resists torsional stress as it transfers working forces from the upper mainframe to the massive, press-formed track-roller frames. Structural welds are 95 percent robotic, achieving three times the penetration of manual welds.

The 330D2 L can be fitted with one of four front-linkage configurations to accommodate the application, though all of the configurations aren’t offered in every region. The standard 6.15-meter reach boom handles most digging and lifting applications, and the heavy-duty 6.15-meter reach boom is reinforced and intended for use in severe applications. Both booms have two stick options, 3.2-meter and 2.65-meter reach sticks. Booms and sticks use box-section construction with high tensile strength steel to provide optimum digging forces.

Cat buckets for the 330D2 L are designed to match machine capabilities, ensuring high production and reduced fuel consumption. Buckets include heavy-duty for mixed materials and cohesive soils, plus severe-duty for highly abrasive materials.

Operator environment

In the ROPS cab, operators can adjust the right and left joystick consoles to their liking, and the low-effort joysticks allow precise, proportional control of hydraulic functions. A high-resolution LCD monitor, 40 percent larger than on previous models, is programmable in 42 languages and alerts the operator to abnormal temperatures and pressures. The monitor also serves as the display for an available rearview camera system. Large glass areas enhance all-around visibility, and automatic bi-level air conditioning and fully adjustable suspension seats provide optimum operator comfort.

Serviceability and technology

Service doors on the upper structure provide easy, ground-level access to the main pumps, pilot filter, water-separator/fuel-filter, radiator, oil coolers, charge-air cooler and fuel cooler. Filter- and fluid-change intervals are displayed via the main menu on the monitor. A concentrated remote greasing block on the boom delivers lubrication to difficult-to-reach components, promoting safety and ensuring that all linkage points are serviced to reduce wear and to extend component life. Scheduled Oil Sampling ports allow technicians to collect reliable samples of hydraulic oil, engine oil and coolant for analysis.

For added customer value, the 330D2 L can incorporate Cat Connect technologies, including Product Link, which provides essential machine operation information through VisionLink® software. Information includes machine location, operating hours, fuel usage, idle time and event codes. Cat Detect technologies combine safety features and alerts to enhance job-site safety.

Contact the local Cat dealer for additional information about the 330D2 L Excavator, or go to the www.cat.com website for your region.

Print Media

 

330D2 L Excavator Specifications

Engine

Cat C7.1 ACERT

Net power  (ISO 9249)

156 kW

Operating weight, min.

28 925kg**

Operating weight, max.

30 375 kg ***

Drawbar pull

248 kN

Main hydraulic pressure

35 MPa

Max. hydraulic flow

494 L/min

Max. digging depth range

6 560 mm to 7130 mm

Max. reach at ground level range

10240 mm to 10720mm

# # #

** Reach configuration
*** HD Reach configuration

Note to Editors: Caterpillar rolls-out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.

Press Inquiries

Caterpillar Trade Press Media Representatives
Americas
Sharon Holling: Holling_Sharon_L@cat.com
Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East
Francine Shore: Shore_Francine_M@cat.com

 

Reader Requests

 

www.cat.com/requestCatinfo

 

warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.