Cat® 953 Track Loader
Cat® 953 Track Loader

Cat® 953 Track Loader Pairs Agility and Versatility with Fuel and Productivity Improvements

 

For Release in North America, Europe, Australia, New Zealand: April 2021
Release Number: 259PR21

A track loader is the one machine that can do it all – clear, load, dig, carry, fill and more – even in tough or slick ground conditions. The new Cat® 953 Track Loader combines unmatched versatility with up to 10 percent better fuel efficiency, more productivity, and cab and controllability improvements. The 953 meets U.S. EPA Tier 4 Final/EU Stage V emission standards. At 160 hp (119 kW) and an operating weight of 35,181 lbs. (15 958 kg), the new 953 crawler loader replaces the 953K.  

Operation Made Easy

Sized for agility to work in tight spaces, the 953 is easy to operate from an updated cab with suspension seat and adjustable armrests/controls.  An intuitive 10-inch (254 mm) touchscreen dash display is easy to use and features a standard High Definition rearview camera.  Slope Indicate helps make operation easier by showing machine mainfall and cross slope right on the display.

Select joystick or V-lever and pedal steering for transmission controls and either joystick or 2-lever implement controls. The joystick option provides familiar controls for operators experienced with skid steers/compact track loaders. With either control scheme, operators can set implement response – fine, normal, coarse – to match operator preference or application. Repetitive lift, lower, rack, dump and float functions can be preset to make jobs like truck loading easier. Smoother implement and steering response, and improved steering performance provide more controllability.

More Productivity + Less Fuel = Greater Profit

The 953 is powered by a Cat C7.1 engine. Up to 10% fuel consumption reduction is achieved with the Auto Mode that will adapt the engine speed to the load. Eco Mode will use even lower speed for further reduction in fuel consumption in lighter duty applications. Power Mode will keep engine speed high for a feel of readily available power at all times.

An optional Performance Series bucket boosts productivity up to 20 percent. An optional Fusion™ Quick Coupler enables fast attachment changes. A variety of buckets, forks and other tools can be shared among track loaders, wheel loaders and other Fusion compatible machines.

Purpose-built Low Ground Pressure (LGP), Waste Handling, Ship Hold and partial Steel Mill machines are factory equipped with specialized undercarriage, guarding and other features designed to take on the toughest tasks.

Connect to Greater Efficiency

Cat LINK telematics technology helps take the complexity out of managing job sites – by gathering data generated by equipment, materials, and people – and serving it up in customizable formats.

  • Product Link™ collects data automatically and accurately from equipment assets – any type and any brand – which can be viewed online through web and mobile applications.
  • Access information anytime, anywhere with VisionLink®. A Cat dealer can help configure a customized subscription, available with cellular or satellite reporting or both.
  • The Cat App helps manage assets – at any time – right from a smartphone.
  • Remote Troubleshoot saves time and money by allowing Cat dealers to perform diagnostic testing remotely. Remote Flash updates on-board software without a technician being present, at a convenient time, potentially reducing update time by as much as 50 percent.
  • Application Profile and Operator ID help save time by saving preferred machine settings.
  • Machine Security – Passcode provides an optional additional level of security by requiring an operator to enter an ID before the machine will start.

For more information about the 953, and the entire family of versatile Cat Track Loaders, visit the local Cat dealer or www.cat.com

 

953 Product Specifications

 

Engine

Cat® C7.1

Emissions

U.S. EPA Tier 4 Final/EU Stage V

Net Power (1,800 rpm)

119 kW

160 hp

Operating Weight - Standard

15 958 kg

35,181 lb

Operating Weight - LGP

17 261 kg

38,055 lb

Operating Weight - Waste Handler

16 176 kg

35,662 lb

Bucket Capacity – General Purpose

1.8 m3

2.4 yd3

Bucket Capacity – Performance Series

2.1 m3

2.7 yd3

The net power advertised is the power available at the flywheel when the engine is equipped with fan running up to maximum speed, alternator, air cleaner and aftertreatment. Advertised power is tested per the specified standard in effect at the time of manufacture.

 

Cat® 953 track loader
of

Sized for agility and work in tight spaces, the new 160 hp (119 kW) Cat® 953 track loader weighs in at 35,181 lbs (15 958 kg).

Cat® 953 track loader
of

Sized for agility and work in tight spaces, the new 160 hp (119 kW) Cat® 953 track loader weighs in at 35,181 lbs (15 958 kg).

Cat® 953 track loader
of

Sized for agility and work in tight spaces, the new 160 hp (119 kW) Cat® 953 track loader weighs in at 35,181 lbs (15 958 kg).

Cat® 953 track loader
of

An optional Fusion quick coupler on the new 953 crawler loader makes for quick attachment changes and adds to overall versatility.

Cat® 953 track loader
of

An optional Fusion quick coupler on the new 953 crawler loader makes for quick attachment changes and adds to overall versatility.

Cat® 953 track loader
of

Cat track loaders offer unmatched versatility – take on a wide variety of jobs with one machine and one operator.

Cat® 953 track loader
of

Cat track loaders offer unmatched versatility – take on a wide variety of jobs with one machine and one operator.

Cat® 953 track loader
of

Cat track loaders offer unmatched versatility – take on a wide variety of jobs with one machine and one operator.

Cat® 953 track loader
of

The 953 cab includes an updated suspension seat, adjustable armrests/controls. A new 10-inch (254 mm) touchscreen dash display is easy to use and features a standard High Definition rearview camera.

Cat® 953 track loader
of

The 953 cab includes an updated suspension seat, adjustable armrests/controls. A new 10-inch (254 mm) touchscreen dash display is easy to use and features a standard High Definition rearview camera.

Cat® 953 track loader
Cat® 953 track loader
Cat® 953 track loader
Cat® 953 track loader
Cat® 953 track loader
Cat® 953 track loader
Cat® 953 track loader
Cat® 953 track loader
Cat® 953 track loader
Cat® 953 track loader

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News

 

# # #

 

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.

©2021 Caterpillar All Rights Reserved 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests

www.cat.com/requestCatinfo

 

 

 

warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.