Cat® B-Prefix Hammers feature low owning and operating costs, versatility, ease of use

For Worldwide Release: June 2018 
Release Number: 131PR18
 

Cat® B-Prefix hydraulic hammers, available in B4(s) and B6(s) silenced and B4 and B6 non-silenced versions, are designed for "plug-and-play" operation with a range of compact equipment—while delivering optimum life-cycle value. The new hammers are suited for skid steer loaders, multi-terrain loaders, compact track loaders, mini hydraulic excavators (3- to 8-ton operating weights), and backhoe loaders working in a range of construction and light-demolition applications, including site prep, landscaping, masonry, and concrete breaking. The B-Prefix hammers use a simple design that ensures reliability, versatility, ease-of-use and maintenance. As a package solution, the matching Caterpillar-designed hydraulic kits are also offered and the best fit for Cat machines, providing customers a breaker package with superior design and benefits.

Quality engineered

  • Design
    • Simple, reliable, industry-standard modular design with two moving parts in the piston and valve
    • Flat-top mounting enables compact working envelope and compatibility with a full complement of brackets to suit preference of coupler, linkage kinematics, or machine size
  • Field service
    • Bushings are field-replaceable, and lower bushing can be rotated 90 degrees for improved wear performance
    • Included toolbox contains charging kit, hammer paste, and spare parts
    • Housings are designed to facilitate common maintenance items. Grease fitting and gas pressure check point are easily accessed with hammer on machine
  • Gas operation
    • Gas-fired operation cycle delivers consistent, long-term high production
  • Major components
    • Cylinder, back-head, front-head, piston, and tool are manufactured with high - quality materials and processes
  • Housings 
    • Heavy-duty housing construction protects against breakage and wear
  • Piston
    • Piston transfers long shock waves into material; piston diameters are matched for maximum energy transfer; piston design and surface finish provide superior oil retention and seal life
  • Oil-control valve
    • Inward-type oil-control valve has high structural integrity and low failure rate
  • Mounting brackets
    • Interchangeability between H-prefix and B-prefix models

Tool types for the new hammers include moil, cone, parallel and transverse chisel, and blunt, allowing the hammer to be adapted to an extensive range of applications.

 

Top-Mount Product Specifications

 

B4

B4s

B6

B6s

Carrier weight, lb. (kg)

5,600 (2 540) – 7,000 (3 175)

5,600 (2 540) – 7,000 (3 175)

8,000 (3 629) – 12,000 (5 443)

8,000 (3 629) – 12,000 (5 443)

Operating weight, lb. (kg)*

351 (159)

357 (162)

571 (259)

611 (277)

Energy class, ft. lb. (J)

273 (370)

273 (370)

502 (680)

502 (680)

Impact frequency, blow per minute

600 – 1,100

600 – 1,100

500 – 900

500 – 900

Hydraulic flow, gpm (lpm)

7 – 13
(25 – 50)

7 – 13
(25 – 50)

11 – 19
(40 – 70)

11 – 19
(40 – 70)

*Operating weight is Breaker and Tool, without the bracket.

# # #

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, their respective logos, “Caterpillar Yellow” and the “Power Edge” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

©2018 Caterpillar All Rights Reserved

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests www.cat.com/requestCatinfo

 

 

warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.