Cat® Industrial Brushcutter Designed for Efficient, Sustained Operation

For Release in North America, South America, Australia and New Zealand: October 2017 
Release Number: 555PR17

The new Cat® Industrial Brushcutter expands the current range of  Cat brushcutters and is engineered for applications that involve removing or controlling large amounts of brush, small trees, and dense vegetation—such as land clearing, right-of way maintenance, and site prep. The new attachment is designed for use with skid steer loaders, compact track loaders, Cat Multi Terrain loaders, and compact wheel loaders fitted with a universal coupler.

The Industrial Brushcutter provides a 72-inch (1.8 m) cutting width and has the capability to handle material up to 8 inches (200 mm) in diameter, ensuring high production with all types of auxiliary configurations, whether standard-flow, XPS high-flow, or XHP high-flow.

The attachment's high-strength frame and push-bar are designed to direct standing vegetation toward a series of four, hardened, reversible blades that quickly and efficiently reduce material volume. To ensure reliability and to extend service life from the cutter's drive mechanism, the hydraulic motor and gearbox are designed for sustained operation in high ambient temperatures, and an anti-cavitation valve, in conjunction with an accumulator, protects the motor by ensuring consistent fluid flow, even during shutdown.

Other key design features of the Industrial Brush Cutter include a heavy-duty, 900-pound blade carrier that provides high inertia for swinging the blades through dense brush; integrated debris deflector and heavy-duty skids; heavy-duty bearing case for securing the blade carrier to the drive system; and well-protected Cat XT-3™ ES auxiliary-hydraulic hoses with a case-drain line for motor protection.

# # #

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, their respective logos, “Caterpillar Yellow” and the “Power Edge” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

©2017 Caterpillar All Rights Reserved 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests www.cat.com/requestCatinfo

warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.