Cat® M314F, M316F, M318F, M320F & M322F Wheeled Excavators Deliver Added Performance, Operator Convenience, and Low Operating Costs

For Release in Australia & New Zealand: December 2015
Release Number: 372PR15

When designing the new Cat® F-Series Wheeled Excavators, Caterpillar solicited customer input for characteristics considered important. Heading the list were initial quality and reliability, low operating costs, operator comfort and safety, simplicity of operation and maintenance, durability, and environmental friendliness. The new models are designed around those goals, while retaining the best features of predecessor models, including the Cat Smartboom™, ride control, joystick steering, and load-sensing hydraulics. The new models also feature a dedicated swing pump, hydraulically driven cooling fan, large working envelope, added stability, and a range of configurations and attachments.

Comfort and safety

The exterior of this new model has been completely restyled, including a completely new ROPS-compliant operator's cabin featuring higher pressurization, larger door with added glass, and new windshield with parallel wipers. Also new are the mirrors (optional heated), rain visor and light protectors, and larger skylight. The rearview camera in the redesigned counterweight is standard, as is the right-side camera with its separate in-cab color monitor.

Entering and exiting the cabin is now easier with three redesigned access steps and newly designed door handrails. Inside the cabin, the left-hand console tilts to facilitate entering and leaving the seat, and the console includes an integral safety lever. Also new is the tilting, adjustable-height steering wheel.

The standard lighting package for the new models now includes a counterweight light (enhancing the rearview camera function at night), three cabin-mounted working lights, and a light on the boom. Standard LED working lights replace the previous halogen lighting for enhanced illumination, lower power consumption, and longer life.

Easy to operate, maintain and service

An automatic system, when enabled by the operator, senses machine parameters and locks the axle-oscillation function and sets the service brakes, readying the machine to dig. This feature reduces operator fatigue by removing the need to constantly press the brake pedal, resulting in added productivity. Brake and axle locks are automatically released when the operator presses the travel pedal again.

A new travel-lock system, which is engaged via a switch on the panel, combines implement-stop and swing-lock functions. For further convenience, cruise control is a standard feature, allowing the operator to choose a desired speed and activate that speed via the Quick-Access button on the monitor.

Versatility being a key attribute of wheeled excavators, operators can adjust the machine to the task and to personal preference; for instance, hydraulic pressures and flows for various attachments can be easily adjusted all at once from the monitor in the cab.

The new F series includes quick coupler lines and circuits compatible with all Cat couplers, including the new Cat Pin Grabber Coupler. Using this coupler allows quick attachment changes from the safety of the cabin and increases job site flexibility. The coupler also shares attachments with other similar-size wheeled or tracked excavators.

The F-Series wheeled excavators also incorporate a PIN-code anti-theft system. For operator convenience during short breaks in production, the system remembers the last code entered before engine shutdown and allows that code to remain active for a period of time.

Also, a new blade has a redesigned profile, assisting material to roll more easily in front of the blade. The M318F, M320F and M322F offer a parallel blade, allowing the blade to remain parallel to the ground at any height.

The engine remains longitudinally mounted with the cooling package forward, resulting in easy, ground-level access to daily maintenance points. An electric fuel-priming pump eliminates filling filters before installation. All radiators are grouped in the same compartment, and the condenser can be tilted out (no tools required) for ease of cleaning. Electrical and hydraulic components are also grouped in specific areas for ease of service, and an automatic centralized greasing device (Auto-lube) is standard, allowing operators to remain focused on the job.

Fuel efficiency and sustainability

The M314F and M316F are equipped with the Cat C4.4 ACERT™ engine, rated at 141 horsepower (105 kW) maximum net power. The M318F, M320F, M322F use the Cat C7.1 ACERT engine, rated at 169 horsepower (126 kW). Both engines meet U.S. EPA Tier 4 Final / EU Stage IV emission standards and feature added torque and faster response to changes in load.

The C7.1 ACERT engine, with a durable, field-proven design, integrates an emissions after-treatment system, which requires no attention other than periodically replenishing the diesel-exhaust-fluid tank. Emissions technology includes the Cat NOx-reduction system, selective catalytic reduction system, diesel oxidation catalyst, diesel particulate filter (DPF), and high-pressure/common-rail fuel system. The DPF passively regenerates (burns away collected soot), requiring no intervention by the operator and causing no interruption in the work cycle. The C4.4 ACERT engine uses the same emissions technology, except for not using a DPF.

Optional Cat Bio HYDO™ Advanced hydraulic oil and B20 bio-diesel blends (up to 20 percent bio-diesel in ultra-low sulfur diesel) can be used with no reduction in system life.

An engine-idle-shutdown system saves fuel by stopping the engine after it has idled for a preset interval. In addition, the Eco Mode on the new models reduces engine speed to save fuel, but does not compromise power or performance.

 

M314F

M316F

M318F

M320F

M322F

Engine

Cat C4.4 ACERT

Cat C4.4 ACERT

Cat C7.1 ACERT

Cat C7.1 ACERT

Cat C7.1 ACERT

Net power, hp (kW)

148 (110)

174 (129.4)

173 (128.8)

Operating weight, lb (kg)

31,658 – 35,164
(14 360 – 15 950)

33,973 – 38,559
(15 410 – 17 490)

37,258 – 43,431 (16 900 – 19 700)

40,785 – 45,525 (18 500 – 20 650)

45,330 – 54,450
(20 560 – 24 700)

Max speed, mph (kph)

23 (37)

22 (35)

22 (35)

22 (35)

18.6 (30)

Print Media

###

Note to Editors: Caterpillar rolls-out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas
Sharon Holling: Holling_Sharon_L@cat.com
Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East
Francine Shore: Shore_Francine_M@cat.com

 

Reader Requests

 

www.cat.com/requestCatinfo

 

 

 

warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.