Tricone

Cat® Tricone Drill Bits Designed to Lower Drilling Costs

For Release Worldwide: October 2018 
Release Number: 561PR18

Cat® Tricone Drill Bits are designed for the most severe rotary blasthole applications, yet are cost effective for a wide range of drilling needs. The new bit line includes six diameters ranging from 171 mm (6 ¾ in.) to 311 mm (12 ¼ in.). Their carbide shapes and cutting face arrangements are optimized for high wear resistance and improved rock fragmentation, and the aggressive, long-lasting cutting structure delivers a superior rate of penetration.

Caterpillar’s heat treatment technology and advanced air-cooled bearing design yields longer bit life and results in lower overall drilling costs. Cat bits also use innovative technology to prevent cuttings and unbroken rock ridges from inflicting severe wear on the cone. The result is improved working life. Also, the gauge row design improves resistance to diameter shrinkage.

Cat Tricone Drill Bits have demonstrated significantly lower total cost of drilling in head-to-head tests conducted in copper, iron ore and coal mines. See the local Cat dealer for more information.

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

# # #

CAT, CATERPILLAR, their respective logos, “Caterpillar Yellow” and the “Power Edge” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

©2018 Caterpillar All Rights Reserved 


Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

General Email: Cat_Trade_Press@cat.com

Reader Requests
www.cat.com/requestCatinfo

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.