Caterpillar launches six new Cat® attachments for next generation Cat machines
Built rugged to deliver reliable performance in the field, these new attachments are purpose-designed to optimize the performance advantages offered by next generation machines when completing land reclamation, grading, construction, demolition, agriculture, snow removal, trenching and other applications.
Highlights
- New Cat Heavy Duty Multipurpose Buckets, Ripper/Scarifier and Retrieval Winch models for compact track and skid steer loaders
- New TRS Grading Beam, Bite-Limiter Mulcher and Pin-on Tilting Ditch Cleaning Bucket options for Cat mini excavators and backhoe loaders
- Built to leverage performance capabilities of next generation machine designs
LAS VEGAS, March 1, 2026 – Caterpillar announces a range of new Cat® attachments to increase application flexibility of its next generation skid steer loader (SSL) and compact track loader (CTL), mini hydraulic excavators and certain backhoe loader models. Built rugged to deliver reliable performance in the field, these new attachments are purpose-designed to optimize the performance advantages offered by next generation machines when completing land reclamation, grading, construction, demolition, agriculture, snow removal, trenching and other applications.
Expanding loader flexibility
Next generation Cat CTL and SSL models ushered in a new era of machine performance and capabilities.
Our new Heavy Duty Multipurpose (HD MP) buckets provide increased bucket capacity and durability, meeting the higher power and performance of next generation loaders. For larger CTLs equipped with rear auxiliary hydraulics, we now offer a retrieval winch optimized for land management machines and the ripper/scarifier tool breaks up and conditions the ground for grading and landscaping applications.
Hayden Murray
Global Director
Compact Products
Versatile buckets
New Cat HD MP buckets help to optimize SSL and CTL versatility when digging, dozing, clamping, scraping, back dragging, grading and leveling. Designed specifically for next generation Cat 250 – 285 models, eight different bucket options offer widths ranging from 1883 to 2340 mm (74 to 92 in) and capacities of 0,53 to 0,68 m3 (0.7 to 0.88 yd3). These new HD MP buckets deliver up to 21% higher capacity versus similar standard MP buckets.
With their serrated clam and dozer edges, these new buckets provide better material clamping retention. Reinforced side plates enhance bucket longevity and performance in demanding digging conditions, and bolt-on replaceable cutting edges offer edge protection, enhance structural strength and prolong bucket life. Serrated steps help to ensure the operator’s safety when entering/exiting the cab.
Ideal for land management
Designed for larger Cat 270 to 285 XE models equipped with rear auxiliary hydraulics, the new Cat Retrieval Winch allows operators to self-retrieve or recover a stuck machine due to challenging terrain or adverse underfoot conditions. Featuring an industrial planetary gear and hydraulic winch motor, this new winch offers a rated line pull of 8165 kgf (18,000 lbf). The design minimally impedes rear camera view to give operators maximum visibility to machine clearances and recovery operations.
With its quick-disconnect hose design, the retrieval winch integrates into the advance joystick controls for dedicated hydraulic power-in/power-out operation. Its recessed roller fairlead design provides superior protection from damage, while permanently lubricated bronze bushings offer long roller life and smooth winch rope retrieval. Featuring a swing-away winch frame design, service techs maintain full-service access to the engine bay with simple removal of the retention-pin.
Efficient ripping/scarifying
Designed for use with Cat CTLs with rear auxiliary hydraulics, the new Cat Ripper/Scarifier breaks up, loosens or conditions the surface layer of compacted soil. It is ideal for scarifying tree roots, fields and small to medium rocks, and, when paired with the Cat Smart Dozer Blade and Cat Smart Grader Blade, it enhances grading in construction applications. Integrated with advanced joystick controls, it features dedicated operational control.
Proven tough, the removeable and replaceable shanks and teeth are the same design as those used on Cat motor graders, and its multi-shank design allows the operator to select the number of shanks necessary for the application. The ripper/scarifier’s unique parallelogram linkage design allows shanks and teeth to rotate inward when raised to maximize machine departure angle. When lowered, it enables full-service access to the engine bay for daily maintenance tasks.
Maximizing excavator utilization
Our innovative next generation mini excavators made significant performance and serviceability advancements with groundbreaking designs, technology integration and an elevated operator experience.
These new mulcher, grading beam and tilting bucket attachments, specifically designed to meet customer needs, offer more solutions to enhance productivity and utilization, so customers can do more jobs with one machine.
Hayden Murray
Global Director
Compact Products
High-performance mulching
New Cat Bite-Limiter Mulchers for 6- to 10-tonne Cat mini excavators deliver high-performance cutting and mulching of vegetation, saplings and undergrowth from overgrown agricultural and forested terrain. With ribs on the rotor limiting material penetration of the chisel teeth to prevent stalling, the new mulcher quickly reduces trees and shrubs into mulched material, making it ideal for environmental maintenance and land reclamation. Smaller bits provide a finer finish product for fast decomposition.
An integrated thumb bracket allows the operator to pull or push material into position for mulching or to move it away from the mulching area. With a gauge included to ensure correct sharpening, the chisel teeth deliver a consistent cut and finished product. The design features a variable displacement piston motor that provides high torque at low speed to power through tough material with reduced risk of stalling and automatically switches displacement to high speed once the material is cleared.
Precise grading
Designed for use with 5- to 10-tonne Cat mini excavators, the new tilt rotate system (TRS) Cat Grading Beams deliver precise grading and leveling capabilities, especially for 2D and 3D applications when used with TRS6 and TRS8 attachments. Available 1500 mm (59.5 in) and 2000 mm (78.7 in) widths allow these grading beams to offer efficient, high-performance grading with 360˚ of rotation and up to 40˚ angling capability. TRS vibration combines with machine down pressure to effectively compact material for a quality surface finish.
Enabling clean leveling and grading at the jobsite, fixed in-line grading beams easily collect, transport and spread materials, and spill guards positioned on top of the in-line wings provide added control over material movement. Depth of the heavy-duty roller and scraper assembly is variable via side bearings for added versatility, and the heavy-duty scraper cleans the roller drum in both forward and reverse direction to prevent silt, clay, mud and other materials from sticking to the roller bar. When performing material compaction, the roller can be used in both forward and reverse directions.
Ditch cleaning buckets
New pin-on Cat Tilting Ditch Cleaning buckets feature tilting angle flexibility for digging trenches, slopes and other applications where up to 45˚ digging angles are required. With widths and capacities ranging from 1200 to 1500 mm (48 to 60 in) and 360 to 460 L (12.9 to 16.4 ft3) respectively, bucket designs are available for next generation 307.5, 308, 309 and 310 mini excavators as well as center-pivot and side shift backhoe loaders. A two-cylinder bucket design creates equal left/right tilt speed and equal hold force. The horizontally positioned two tilt cylinders are connected to one auxiliary for precise, synchronized movement of both cylinders.
Their modular bracket design limits loss of breakout and digging forces, and the bracket connection features low offset for maximum digging efficiency. Limiting wear and reducing maintenance, the bucket has a hardened head center bolt and hardened bushings design. Integrated tilting head stops protect cylinders from overload, while dirt deflector spill guards protect the cylinder from potential material impact damage. Optimal for grading and digging work, the curved side plate design with curved cutting edges provides easier material penetration and better loading and unloading, and standard waterholes provide draining and anti-vacuum when digging sludge.
More information on these and other Cat attachments can be found by visiting a cat dealer or cat.com.
# # #
About Caterpillar:
For more than a century, Caterpillar has helped build a better, more sustainable world. With 2025 sales and revenues of $67.6 billion, Caterpillar Inc. is shaping the future as the world’s leading manufacturer of construction and mining equipment, off-highway diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives. Backed by one of the largest independent global dealer networks and financing services through Cat Financial, the company’s primary business segments: Power & Energy, Construction Industries and Resource Industries are solving customers’ toughest challenges through commercial excellence and advanced technology, driven by a highly skilled, dedicated global team. Learn more at www.caterpillar.com.
Caterpillar rolls out products and services in each of its regions at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from its independent dealer network, plants, and marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with a Cat dealer for product availability and specifications.
CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.
VisionLink is a trademark of Caterpillar Inc., registered in the United States and in other countries.
Press Inquiries:
Johanna Kelly
Caterpillar Trade Press Media Representative
Kelly_Johanna_L@cat.com
For Release: Worldwide
Release Number: 10PR26 – March 2026
The Latest Product News
-
New Cat® 6040 mining shovel helps mining operations improve productivity and efficiency
The new 400-tonne-class Cat® 6040 next generation hydraulic mining shovel is designed to help customers address these challenges through productivity enhancing features, durability upgrades and system improvements that increase efficiency.
Learn More -
Caterpillar and Fortescue extend agreement for Cat® MineStar™ Command for hauling in Western Australia sites
Caterpillar Inc. announced today a renewed agreement with Chichester Metals Ltd and FMG Solomon PTY Ltd (together, Fortescue’s operating entities) to continue the supply and operation of Cat® MineStar™ Command for hauling across three of Fortescue’s mining operations in Western Australia.
Learn More -
Caterpillar updates Cat® AP1000 and AP1055 pavers, introduces new smooth SDX plates and collision mitigation
Caterpillar announces multiple design enhancements for the Cat® AP1000 wheel and AP1055 track asphalt pavers, targeting increases in reliability and longevity as well as simplified maintenance.
Learn More -
Caterpillar to preview three new compact machine models at CONEXPO-CON/AGG
Helping customers reshape what’s possible, Caterpillar previews three new compact equipment models in its West Hall CONEXPO-CON/AGG display, booth W40416.
Learn More