Caterpillar releases new Utility Compactors with simplicity in mind

For Worldwide Release: March 2018 
Release Number: 202PR18

Customers expect Cat® Paving products to offer machines and services to help them become more efficient and profitable. These new models do just that by making them easy to operate, simple to transport, and quick to service.

The new CB1.7 and CB1.8 utilize a weight based nomenclature that signifies its standard operating weight in metric tonnes, making it easy for customers to choose the machine that best fits their needs. These new models provide excellent versatility in the 1.7 mt to 1.8 mt size class. Typical applications include: bike paths, courtyards, patchwork, parking lots, driveways, town centers, and shoulder work.

Easy to Operate

Simple operating features include toggle-type switches for quick and easy activation of machine functions. The mechanical propel lever provides quick reaction for precise control, while vibrant LED lights on the console simplify operation in low light conditions.

Simple to Transport

Moving to a new job site has never been easier. The single point lifting option and durable hitch design makes hoisting these machines onto transports quick and easy. The foldable ROPS option provides a short height and enables the machine to move under and around low structures when performing compaction procedures.

Efficient Compaction Performance

The high amplitude vibratory system combined with large diameter drums and the exclusive, eccentric weight design delivers excellent compaction performance. With automatic activation and front or both drum vibratory capabilities, this machine provides the results that job sites require.

Closely Monitor

These new models are designed to easily fit in the rental fleet. Product Link™ capability enables close monitoring to keep owners informed of machine location and service needs. The simple control panel and spacious platform offer comfort to suit a variety of operators. Durable components and the fuel efficient engine maximize uptime and lower lifetime operating costs.

Straight-Forward Service

Full access to remote drains, sampling ports, and filters makes service fast and easy. Long service intervals for the engine oil and vibratory drums keeps the machine on the job site longer for optimal operational needs.

# # #

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, their respective logos, “Caterpillar Yellow” and the “Power Edge” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.

©2018 Caterpillar All Rights Reserved

 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Request

www.cat.com/requestCatinfo

 

warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.