New Cat® 6015 design offers increased uptime, higher annual output and streamlined service
The new flexible shovel design delivers low cost-per-ton operation.
Highlights
- New pilot pump system features variable hydraulic oil flow for a minimum of 5.5% fuel savings
- New triple roller slew bearing increases durability compared to previous design
- New standard bucket linkage autolube system eliminates the need for manual lubrication
IRVING, Texas, February 02, 2026 – With a versatile design offering efficient operation for a range of tasks, the new Cat® 6015 hydraulic mining shovel boasts significant design enhancements that increase machine uptime, operating efficiency, and improve durability and serviceability, resulting in higher annual shovel output. The new flexible shovel design delivers low cost-per-ton operation.
We’ve given the new 6015 class-leading tool carrying capacity and heavy-duty undercarriage protection to deliver reliable and productive operation in the most demanding conditions.
With its 14.6-tonne (16.1-ton) bucket payload, the shovel provides proven pass match efficiency with Cat 773, 775 and 777 haul trucks operating in the 55- to 90-tonne-class (61- to 100-ton-class) range. It delivers flexible and productive loading efficiency across a full spectrum of applications, including mining, quarry and aggregate, heavy construction, and industrial.
Ryan Mitchell
Product Value Stream Manager
Hydraulic Mining Shovel for Caterpillar
Meeting the needs of the global market, the shovel’s 615 kW (824 hp) Cat C27 engine delivers class-leading power and features a new maintenance-free, non-selective-catalytic-reduction aftertreatment solution that does not require diesel exhaust fluid (DEF) to meet U.S. EPA Tier 4 Final/EU Stage V emissions standards. Two alternative engine configurations are available for regions with lower emission standards – one meeting China Nonroad Stage III standards (equivalent to U.S. EPA Tier 2) and a second, fuel-consumption-optimized U.S. EPA Tier 1 emissions equivalent.
Highly productive
Rather than delivering a fixed amount of oil at high idle, the shovel’s new generation pilot pump configuration offers variable, on-demand hydraulic oil flow based on control lever movements. In periods of simultaneous machine movements, the pump increases flow, and when joysticks are returned to neutral, oil flow decreases. This lowers system heat generation, reduces component wear and improves fuel efficiency by a minimum of 5.5%.
A new Cat Proportional Priority Pressure Compensating (PPPC) hydraulic system increases operator efficiency by varying hydraulic flow directly proportional to joystick movements for smooth, predictable operation. Caterpillar’s unique four-pump system found on the 6015 dedicates three pumps to implement and travel and one to swing. Pressure and flow compensation deliver only as much flow as needed. When flow is required by more than one function, automatic flow proportioning delivers precise multifunction operation.
Boom-lowering float valves provide faster movements by using gravity, rather than hydraulic pumps, to lower the boom and increase efficiency, allowing the pumps to support other functions simultaneously. Improving energy efficiency while generating less heat, the 6015’s closed-loop swing system feeds captured swing motion kinetic energy back to the system during deceleration, providing more power to drive the main and auxiliary pumps.
Increased uptime
Retrofittable to previous designs, a new heavy-duty undercarriage protection package features long-life components and frame to increase machine uptime. Heavy-duty idlers and rollers plus improvements to track pads, track tensioning, and wear volume add to increased undercarriage durability and reliability. Withstanding harsh mining conditions, rugged front attachments are designed with high-strength steel and castings, joined and thermally stress-relieved to extend service life and achieve production targets.
The 6015’s new standard bucket linkage autolube system eliminates the need for manual lubrication. For smooth operation and increased durability, the new slew bearing incorporates a triple roller design. A capacity increase for the new standard grease tank provides 500-hour service intervals.
Streamlined service and safety
Improved hose routing on the new 6015 leads to increased durability over previous designs, and hoses can be quickly built to length by the Cat dealer, elevating machine uptime. The innovative design shares parts with other Cat hydraulic shovels, leading to reduced inventory levels for customers with multiple machines.
The new shovel connects to standard Cat MineStar™ Solutions with new Product Link™ Elite through either a cellular or satellite connection, and MineStar Health offers expanded condition monitoring and reporting to fleet operations. Cat Electronic Technician (ET) enables service technicians to effectively diagnose and execute engine maintenance and monitor new pilot pump system pressure.
Its design affords easier access to the engine compartment, superstructure components and ground-level service station for safer and more streamlined serviceability. Wide, anti-slip walkways with limited elevation changes, minimized trip hazards, and an optional powered 45˚ stairway improve access, egress and movement about the shovel safely.
More information on the new Cat 6015 hydraulic mining shovel can be found by contacting a Cat dealer or visiting cat.com.
# # #
About Caterpillar:
For more than a century, Caterpillar Inc. has helped build a better, more sustainable world. With 2025 sales and revenues of $67.6 billion, Caterpillar Inc. is shaping the future as the world’s leading manufacturer of construction and mining equipment, off-highway diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives. Backed by one of the largest independent global dealer networks and financial services through Cat Financial, the company’s primary business segments: Power & Energy, Construction Industries and Resource Industries are solving customer’s toughest challenges through commercial excellence and advanced technology, driven by a highly skilled, dedicated global team. Learn more at www.caterpillar.com.
Caterpillar rolls out products and services in each of its regions at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from its independent dealer network, plants, and marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with a Cat dealer for product availability and specifications.
CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.
VisionLink is a trademark of Caterpillar Inc., registered in the United States and in other countries.
Press Inquiries:
Rick Zettler
Caterpillar Trade Press Media Representative
Richard.Zettler@cat.com
For Release: Worldwide
Release Number: 03PR26 - February 2026
The Latest Product News
-
Caterpillar updates Cat® AP1000 and AP1055 pavers, introduces new smooth SDX plates and collision mitigation
Caterpillar announces multiple design enhancements for the Cat® AP1000 wheel and AP1055 track asphalt pavers, targeting increases in reliability and longevity as well as simplified maintenance.
Learn More -
Caterpillar to preview three new compact machine models at CONEXPO-CON/AGG
Helping customers reshape what’s possible, Caterpillar previews three new compact equipment models in its West Hall CONEXPO-CON/AGG display, booth W40416.
Learn More -
Caterpillar expands Next Generation dozer Electric Drive lineup with introduction of the Cat® D8 XE
Caterpillar has announced the latest addition to its Next Generation dozer range, the Cat® D8 XE, reinforcing its commitment to the fuel-saving and maintenance-easing benefits of Electric Drive powertrain technology.
Learn More -
Caterpillar launches six new Cat® attachments for next generation Cat machines
Caterpillar announces a range of new Cat® attachments to increase application flexibility of its next generation skid steer loader (SSL) and compact track loader (CTL), mini hydraulic excavators and certain backhoe loader models.
Learn More