New Cat® D5 Dozer Delivers Next Generation Performance, Unmatched Productivity-Boosting Technology

For Release in Europe, Australia, New Zealand, South Korea: November 2019
Release Number: 645PR19

The new Cat® D5 offers superior performance and the broadest choice of easy-to-use technology features to help you get the most from your bulldozer. Nimble and responsive, it has power for dozing and finesse for grading. A fully automatic transmission gives you seamless acceleration, so you can get the job done quickly. At 127 kW and an operating weight range of 17 180 to 19 170 kg, the new D5 dozer replaces the renowned D6N.

The update from D6N to D5 is part of an effort to make all Cat dozer model names simpler. Over the next couple of years, the Cat dozer range will be renamed from smallest to largest – D1 to D11 – with one model per size class and no more letter modifiers like “N,” “K,” “T.”

Next Generation Value

The D5 elevates the performance of the predecessor D6N with more weight and horsepower, improved steering capability and a long list of technology offerings to help operators get more work done in less time.

A fully automatic 3-speed transmission with lock-up clutch offers faster cycle times, as well as optimal power and fuel efficiency. The automatic transmission, steering improvements and enhanced power train controls offer new levels of steering performance and control.  

The completely redesigned cab raises the standard in comfort and productivity. Operators will find more space, multiple seat and control adjustments for optimal comfort and a new, easy-to-use 254-mm (10-in) touchscreen operator interface. A standard High Definition rearview camera shows prominently in the main display. Overall visibility is enhanced with about 15% more cab glass area, plus a steeper hood angle that provides 30% better forward visibility to the blade and work site.

Unprecedented Technology Choices

Technology offerings on the D5 are led by updated, factory integrated Cat GRADE with 3D. Advanced Inertial Measuring Units (IMU) provide greater speed and accuracy without position sensing cylinders. Smaller antennas are integrated into the cab roof for even better protection and GPS receivers are mounted inside so they can be secured by locking the cab doors. A more intuitive GRADE operator interface works like a smart phone, making it easy for operators to pick up quickly.  Android OS platform allows installation of custom apps for more versatility. AutoCarry™ is included with GRADE with 3D to automate blade lift to maintain desired blade load, improving load consistency and reducing track slip.

Additional GRADE technologies include:

  • Cat GRADE with Slope Assist™ provides basic blade positioning assistance without added hardware or a GPS signal. Updated main display makes the system more intuitive and easier to use.
  • Cat Slope Indicate is standard, showing the machine cross-slope and fore/aft orientation on the primary monitor for quick and easy reference.
  • Factory Attachment Ready Option (ARO) provides optimal mounting locations, brackets, and hardware and simplifies installation of an aftermarket grade control system. The new D5 makes it easier to install any brand of grade control system, with specific mounting locations for grade control components.

In addition to GRADE features, simple on-board technologies help with top performance and quality grades. Blade Load Monitor gives real-time feedback on current vs. optimal blade load to help optimize pushing capacity. Traction Control detects track slip and temporarily reduces track power to allow the operator to adjust blade load and limit track slip. Second generation Stable Blade works seamlessly with operator blade inputs for smoother surfaces when grading manually.

Cat LINK telematics technology helps take the complexity out of managing job sites – by gathering data generated by equipment, materials, and people – and serving it up in customizable formats.

  • Product Link™ collects data automatically and accurately from equipment assets – any type and any brand – which can be viewed online through web and mobile applications.
  • Access information anytime, anywhere with VisionLink®. Cat dealers can help configure a customized subscription, available with cellular or satellite reporting or both.
  • Remote Services is a suite of technologies consisting of Remote Troubleshoot and Remote Flash that helps improve your jobsite efficiency.
  • Application Profile and Operator ID help you save time by saving preferred machine settings. Operator ID with Security provides an optional additional level of security by requiring an operator to enter an ID before the machine will start.

Enhanced Power Train Control

The D5 helps make steering and slope work easier with advanced controls that automatically manage the power train and brakes. There are no extra operator inputs to think about – the built-in features just work in the background.

  • Hill Descent Control maintains preselected machine speed, without using the service brakes, for added control when working downhill.
  • Hill Hold automatically engages the brakes to hold position when in neutral on a slope.
  • Decel Brake Pedal controls machine speed all the way to a complete stop, or for smooth inching control.
  • Steering Radius Control uses steering and decel pedal input to automatically downshift for a tighter turning radius and more maneuverability.

The D5 is available in Standard or Low Ground Pressure (LGP) configurations, with either a push arm or Variable Pitch Angle Tilt (VPAT) blade. A folding VPAT blade is available to help meet regional transport width requirements. Waste, Forestry/Land Clearing and Fire Dozer configurations offer specialized factory-installed guarding and other features to help take on the toughest applications.

For more information and to take a Virtual Tour, visit www.cat.com or contact your Cat Dealer.

Note: All comparisons to D6N dozer

D5 Product Specifications

Engine

Cat C7.1

Power Train

Fully Automatic 3-Speed

Emissions

EU Stage V, U.S. EPA Tier 4 Final,

Japan 2014 (Tier 4 Final), Korea Tier 4 Final

Net Power Rated (1,770 rpm)

ISO 9249/SAE J1349

127 kW

 170 hp

ISO 9249/SAE J1349 (DIN)

 

  172 hp

Operating Weight (with drawbar)

VPAT

17 180 kg

37,875 lbs

VPAT Fine Grading

17 780 kg

39,198 lbs

LGP VPAT

19 170 kg

42,263 lbs

SU

17 340 kg

38,228 lbs

With three-shank ripper add

1 393 kg

3,071 lb

Blade Capacity

VPAT/Foldable VPAT

3.5 m3

4.6 yd3

LGP VPAT

4.0 m3

5.2 yd3

LGP VPAT Foldable

4.2 m3

5.5 yd3

SU

4.3 m3

5.6 yd3

# # #

 

 

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.

©2019 Caterpillar. All Rights Reserved.

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests
www.cat.com/requestCatinfo

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.