Underground  Loader

New Cat® R2900 Underground Loader Offers Expanded Emissions Control Options, Enhanced Cooling and Ease of Service

For Release Worldwide: June 2019 
Release Number: 410PR19

The new Cat® R2900 Underground Loader offers configurations to meet the strictest diesel engine emissions standards, including those in Europe and North America, and it continues to deliver the high performance and 17.2-tonne payload of its proven predecessor. The new LHD leverages Caterpillar’s next generation design to provide extended durability, superior serviceability and the ability to use advanced technology for enhancing safety and productivity.

The new R2900 is powered by the durable and fuel efficient Cat C15 engine, available in a number of emissions configurations to meet the needs of mining operations around the world. The 6-cylinder engine is turbocharged and air-to-air aftercooled, and it produces 305 kW (409 hp) in standard configuration and 293 kW (393 hp) in EU Stage V compliant form.

Using the proven Cat Clean Emissions Module to limit both particulate matter and NOx to near zero, the R2900 is certified to meet EU Stage V and Canada’s CANMET standards. Other emissions packages are EU Stage IIIA equivalent/U.S. EPA Tier 3 equivalent, and Caterpillar’s Ventilation Reduction System, which offers the optional use of flow through or highly efficient wall flow diesel particulate filters for improved underground air quality.

The R2900 is available with high ambient cooling capability. The key component of the package is a high efficiency radiator, which features a modular design with individual tubes that can be serviced independently to reduce maintenance time. The radiator also is resistant to clogging and allows faster cleaning and longer service intervals.

The engine end frame design features new, simple structures that extend durability and accommodate modular components, which facilitate maintenance and repair. Remote axle and transmission coolers and filters enable easy access, and a single fuel tank replaces the dual tanks on the previous model. The new tank provides ground level access for refueling. The available brake release and tow hook allows disengaging the parking brake and hooking to the machine from the rear in the event the machine must be towed.

The in-cab display enables machine health monitoring through Cat Product Link Elite. The new system makes it easier to share data across multiple destinations. Scalable remote operation technology starts with the Cat line-of-sight console. Critical machine information is now presented on a display in the console. Additional MineStar Command technology enables teleremote and semi-autonomous operation from a distant operator station.

A range of bucket sizes and configurations are available for the R2900 to match material characteristics and optimize productivity. With the introduction of Bolt-On Half Arrow ground engaging tools (GET) for bucket edges, Caterpillar now offers a complete range of Cat GET and bucket wear solutions for underground loaders—to enable optimizing the system for the application. With a proven and reliable retention system, the bolt-on GET offer more wear material than standard weld-on GET, and the bolt-on design enables fast and easy removal and replacement. Despite additional wear material, the low profile front edge eases pile penetration and promotes fast bucket loading.

For more information about the R2900, contact a Cat dealer or visit: cat.com/underground

 

# # #

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.

©2019 Caterpillar. All Rights Reserved.

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

 Sharon Holling: Holling_Sharon_L@cat.com

 Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

 Francine Shore: Shore_Francine_M@cat.com

Reader Requests
www.cat.com/requestCatinfo

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.