| Overall Length | 63.4 in 1610 mm |
| Weight | 17.3 lb 7.856 kg |
| Hose Guard Type | Wire Wire |
Lines Lines Kit, 7-10 Mini Excavators
Request A Price Shop NowKey Specs
- Overall Length
- 63.4 in
- 1610 mm
- Weight
- 17.3 lb
- 7.856 kg
- Hose Guard Type
- Wire
- Wire
Product Specifications for Lines Kit, 7-10 Mini Excavators
See how Lines Kit, 7-10 Mini Excavators compares against frequently compared products.
Bucket Accessories
Lines Kit, 7-10 Mini Excavators
Selected
- Overall Length
- 63.4 in
- 1610 mm
- Weight
- 17.3 lb
- 7.856 kg
- Hose Guard Type
- Wire
- Wire
Bucket Accessories
Lines Kit, 416-444 Backhoe Loaders
- Overall Length
- 69.3 in
- 1760 mm
- Weight
- 1.9 lb
- 0.85 kg
- Hose Guard Type
- Wire
- Wire