Studio Shot

Construction Fork Tines 1524 mm (60 in)

Request A Price Shop Now

Key Specs

Overall Length
66.9 in
1700 mm
Length
60 in
1524 mm
Width
5.9 in
150 mm

Overview

Used for heavy duty applications on Construction Fork Carriages.

Product Specifications for 1524 mm (60 in)

Overall Length 66.9 in 1700 mm
Length 60 in 1524 mm
Width 5.9 in 150 mm
Height 34.1 in 865 mm
Tine Thickness 3 in 75 mm
Load Capacity 6613.9 lb 3000 kg
Weight 375.4 lb 170.3 kg
Tine Configuration Swinging/Non-Swinging Swinging/Non-Swinging

See how 1524 mm (60 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.