Studio Shot

Construction Fork Tines 1829 mm (72 in)

Request A Price Shop Now

Key Specs

Overall Length
78.9 in
2005 mm
Length
72 in
1829 mm
Width
5.9 in
150 mm

Overview

Used for heavy duty applications on Construction Fork Carriages.

Product Specifications for 1829 mm (72 in)

Overall Length 78.9 in 2005 mm
Length 72 in 1829 mm
Width 5.9 in 150 mm
Height 34.1 in 865 mm
Tine Thickness 3 in 75 mm
Load Capacity 6613.9 lb 3000 kg
Weight 423.5 lb 192.1 kg
Tine Configuration Swinging/Non-Swinging Swinging/Non-Swinging

See how 1829 mm (72 in) compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1829 mm (72 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.