Studio Shot

Heavy Duty Fork Tines 1219 mm (48 in)

Request A Price Click for Price

Key Specs

Overall Length
50.9 in
1293 mm
Tine Length
48 in
1219 mm
Width
4.8 in
122 mm

Overview

Heavy duty fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.

Product Specifications for 1219 mm (48 in)

Overall Length 50.9 in 1293 mm
Tine Length 48 in 1219 mm
Width 4.8 in 122 mm
Height 21.6 in 549 mm
Tine Thickness 1.8 in 45 mm
Load Capacity 6199.4 lb 2812 kg
Weight 291 lb 132 kg

See how 1219 mm (48 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Heavy Duty Forks at Work

Cat® Heavy Duty Forks Overview

Cat® Forks for Skid Steer Loaders Overview

Cat® Forks for Compact Machines at Work

Cat® Forks Attachment at Work

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Heavy Duty Forks at Work
Cat® Heavy Duty Forks Overview
Cat® Forks for Skid Steer Loaders Overview
Cat® Forks for Compact Machines at Work
Cat® Forks Attachment at Work
An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 1219 mm (48 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.