1200 mm (47 in)

1200 mm (47 in) Pallet Fork Tines

Request A Price Shop Now

Key Specs

Tine Length
47.2 in
1200 mm
Tine Width
3.9 in
100 mm
Tine Height
24.9 in
632 mm

Product Specifications for 1200 mm (47 in)

Tine Length 47.2 in 1200 mm
Tine Width 3.9 in 100 mm
Tine Height 24.9 in 632 mm
Tine Thickness 1.6 in 40 mm
Tine Weight 111 lb 50.35 kg
Overall Length 50.1 in 1273 mm
Overall Width 3.9 in 100 mm

See how 1200 mm (47 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1200 mm (47 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.