Studio Shot

Pallet Fork Tines 1050 mm (41 in)

Request A Price Click for Price

Key Specs

Tine Length
41.3 in
1050 mm
Tine Width
5.1 in
130 mm
Tine Height
31.5 in
800 mm

Overview

Extra fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.

Product Specifications for 1050 mm (41 in)

Tine Length 41.3 in 1050 mm
Tine Width 5.1 in 130 mm
Tine Height 31.5 in 800 mm
Tine Thickness 2 in 50 mm
Tine Weight 190.7 lb 86.5 kg
Overall Length 44.9 in 1140 mm

See how 1050 mm (41 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the 1050 mm (41 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.