| Weight | 4.5 lb 2.059 kg |
| Quick Connect Type | Screw to Connect Screw to Connect |
| Quick Connect Size | Micro (1-2 Ton) Micro (1-2 Ton) |
| Maximum Operating Pressure | 7977.1 psi 55000 kPa |
| Thread Size | M36 x 3 M36 x 3 |
Quick Disconnects Quick Disconnect, Micro
Request A Price Shop NowKey Specs
- Weight
- 4.5 lb
- 2.059 kg
- Quick Connect Type
- Screw to Connect
- Screw to Connect
- Quick Connect Size
- Micro (1-2 Ton)
- Micro (1-2 Ton)
Product Specifications for Quick Disconnect, Micro
See how Quick Disconnect, Micro compares against frequently compared products.
General Accessories
Quick Disconnect, Micro
Selected
- Weight
- 4.5 lb
- 2.059 kg
- Quick Connect Type
- Screw to Connect
- Screw to Connect
- Quick Connect Size
- Micro (1-2 Ton)
- Micro (1-2 Ton)
General Accessories
Quick Disconnect, Mini
- Weight
- 5.2 lb
- 2.357 kg
- Quick Connect Type
- Screw to Connect
- Screw to Connect
- Quick Connect Size
- Mini (2.7-10 Ton)
- Mini (2.7-10 Ton)