| Interface Type | Pin on Pin on |
| Weight | 222 lb 100.7 kg |
| Overall Width | 14.9 in 379 mm |
| Overall Length | 22.6 in 573 mm |
| Overall Height | 13.3 in 338 mm |
| Pin Diameter | 60mm/60mm (2.4in/2.4in) 60mm/60mm (2.4in/2.4in) |
| Mounting Bracket Size | Large Large |
Brackets 10 Ton Mounting Bracket - Pin On
Request A Price Shop NowKey Specs
- Interface Type
- Pin on
- Pin on
- Weight
- 222 lb
- 100.7 kg
- Overall Width
- 14.9 in
- 379 mm
Product Specifications for 10 Ton Mounting Bracket - Pin On
See how 10 Ton Mounting Bracket - Pin On compares against frequently compared products.
Hammer Accessories
10 Ton Mounting Bracket - Pin On
Selected
- Interface Type
- Pin on
- Pin on
- Weight
- 222 lb
- 100.7 kg
- Overall Width
- 14.9 in
- 379 mm
Hammer Accessories
Mounting Bracket - Pin On
- Interface Type
- Pin On (Pin Grabber)
- Pin On (Pin Grabber)
- Weight
- 138.5 lb
- 62.8 kg
- Overall Width
- 15.7 in
- 400 mm
Hammer Accessories
Extra Large Mounting Bracket - S50
- Interface Type
- S-50 Coupler
- S-50 Coupler
- Weight
- 175.7 lb
- 79.7 kg
- Overall Width
- 15.7 in
- 400 mm