CVP28 Blade

CVP28 Blade Blades

Request A Price Shop Now

Key Specs

Overall Length
12.8 in
324 mm
Overall Width
17.7 in
450 mm
Overall Height
13.4 in
341 mm

Product Specifications for CVP28 Blade

Overall Length 12.8 in 324 mm
Overall Width 17.7 in 450 mm
Overall Height 13.4 in 341 mm
Weight 71.4 lb 32.4 kg

See how CVP28 Blade compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.