Post Driver

Post Driver Brackets

Request A Price Shop Now

Key Specs

Interface Type
Tool Interface
Tool Interface
Weight
59.1 lb
26.8 kg
Overall Width
19.6 in
498 mm

Product Specifications for Post Driver

Interface Type Tool Interface Tool Interface
Weight 59.1 lb 26.8 kg
Overall Width 19.6 in 498 mm
Overall Length 14.6 in 370 mm
Overall Height 6.5 in 166 mm

See how Post Driver compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.