Studio Shot

508 mm (20 in)

Type
Rock Head Bit
Rock Head Bit
Overall Length
48.0 in
1221.0 mm
Weight
219.0 lb
99.0 kg

Product Specifications for 508 mm (20 in)

See how 508 mm (20 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 508 mm (20 in)

View More Offers