Auger Bits 762 mm (30 in)

Request A Price Click for Price

Key Specs

Type
Standard Bit
Standard Bit
Overall Length
50.3 in
1278 mm
Weight
282.2 lb
128 kg

Overview

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Product Specifications for 762 mm (30 in)

more_vert
Save this as your preferred unit of measurement clear
Type Standard Bit Standard Bit
Overall Length 50.3 in 1278 mm
Weight 282.2 lb 128 kg
Cut Diameter 30 in 762 mm
Bit Extension 305, 610, 915, 1829 mm (12, 24, 36, 72 in) 305, 610, 915, 1829 mm (12, 24, 36, 72 in)
Teeth 10 10

See how 762 mm (30 in) compares against frequently compared products.

more_vert
Save this as your preferred unit of measurement clear

Tools And Expert Help At Every Turn

Check out current offers for the 762 mm (30 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.