2342 mm (92 in), Smart
New

Dozer Blades 2342 mm (92 in), Smart

Request A Price Shop Now

Key Specs

Blade Width
92 in
2337 mm
Width - Fully Angled
80.7 in
2049 mm
Maximum Blade Angle - Right/Left of Center
30 degrees
30 degrees

Overview

Designed for rough and finish grading in dirt, gravel, and light dozing.

Product Specifications for 2342 mm (92 in), Smart

Blade Width 92 in 2337 mm
Width - Fully Angled 80.7 in 2049 mm
Maximum Blade Angle - Right/Left of Center 30 degrees 30 degrees
Tilt Angle Range +/-10 degrees +/-10 degrees
Blade Height 28.2 in 716 mm
Overall Height 34.6 in 878 mm
Length 40.5 in 1028 mm
Weight 1164 lb 528 kg
Cutting Edge Thickness 0.6 in 16 mm
Required Hydraulics Standard Flow w/14 pin Electrical Standard Flow w/14 pin Electrical
Optimal Hydraulic Flow 42-86 L/min (11-23 gpm) 42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure 145-235 bar (2100-3400 psi) 145-235 bar (2100-3400 psi)
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 2342 mm (92 in), Smart compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

360 View

Check out current offers for the 2342 mm (92 in), Smart

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.