230 mm (9 in) Pin On

< Back

Overview

Designed for light duty trenching in soft soil or clay.

Units:
Capacity 2.1 ft³ 60.0 l Less
Weight 320.0 lb 145.0 kg Less
Base Edge Thickness 0.8 in 20.0 mm Less
Tip Radius 49.0 in 1247.0 mm Less
Interface Type Pin On Pin On Less
Width 9.0 in 230.0 mm Less

Application

Designed for light duty trenching in soft soil or clay.

Rugged Design

Cat® Buckets are designed for superior productivity, reliability and long life.