Studio Shot

1400 mm (55 in), Pin On

Width
55.0 in
1400.0 mm
Capacity
9.2 ft³
260.0 l
Weight
304.0 lb
138.0 kg

Product Specifications for 1400 mm (55 in), Pin On

See how 1400 mm (55 in), Pin On compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 1400 mm (55 in), Pin On

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.