Studio Shot

1800 mm (71 in), Pin On

Width
71.0 in
1800.0 mm
Capacity
28.2 ft³
799.0 l
Weight
366.0 lb
166.0 kg

Product Specifications for 1800 mm (71 in), Pin On

See how 1800 mm (71 in), Pin On compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 1800 mm (71 in), Pin On

View More Offers