Studio Shot

408 mm (16 in), Pin On

Width
16.0 in
408.0 mm
Capacity
3.9 ft³
110.0 l
Weight
249.0 lb
113.0 kg

Product Specifications for 408 mm (16 in), Pin On

See how 408 mm (16 in), Pin On compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 408 mm (16 in), Pin On

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.